Laser Sources
gecco
gecco – Ultrafast Femtosecond Laser
The gecco femtosecond oscillator is based on an exceptionally robust mechanical design in a sealed housing comprising proprietary mechanisms to self-start, monitor and maintain its mode-lock. The repetition rate can be chosen between 70 and 110 MHz to suit many different applications such as amplifier seeding.
Best for: amplifier seeding, time-domain spectroscopy, THz spectroscopy
Key advantage: robustness
Compatibility: Venteon optics, TL-1000, TL-1000-ASOPS, AXIOM, and repetition-rate stabilization electronics
Overview
Set-and-forget femtosecond laser delivers reliable and reproduceable results.
gecco One: Easy integration of this set-and-forget femtosecond laser delivering reliable and reproducible performance every day
Reliable Operation
- Remote connection capability – Internet connectivity for control, diagnosis, and optimization
- 2 years/5000 hours warranty – Full specification, industry -leading warranty
Self-Monitored Locking Profile
- Self-starting and maintaining – The laser starts electronically and constantly monitors its locking profile to ensure continued mode-locked performance
Specifications
| Model | gecco One |
|---|---|
| Average Output Power | >600 mW |
| Center Wavelength | 800 nm ± 20 nm |
| Pulse Duration1 | <20 fs |
| Spectral FWHM | >40 nm |
| Repetition Rate2 | 80 MHz (70-110 MHz Options) |
| Pulse Energy5 | >7.5 nJ |
| Power Stability (RMS Within 24 Hours) | <1% |
| RMS Noise4 | <0.1% <0.05% (With ‘Pure’ Option) |
- Filter by Type
- Datasheet
| Download | Download Type | Language |
|---|---|---|
| gecco Datasheet | Datasheet | English |