Laser Sources

venteon

venteon – Ultrafast Femtosecond Lasers

Ultra-short pulse laser delivering high peak power for precision micromachining. Enables minimal thermal impact and high-quality processing. Designed for advanced industrial and scientific applications. Supports high repetition rates for efficient production. 

Best for: Micromachining, medical devices, precision manufacturing
Key advantage: Accuracy
Compatibility: Scan heads, precision optics

View all features
Overview & Features Specifications Documents & Downloads

Overview

Shortest pulses and widest spectral bandwidth for physical, biological, and chemical research applications venteon Power Optimized for the highest power venteon CEP Supplied with CEP locking f-to2f interferometer venteon Ultra The ultrabroadband laser venteon Dual Ideal front end for a few-cycle OPCPA laser venteon Optics Specialized mirror and optics mounts designed for ultra-short pulses

Internet Connectivity, CEP Stabilized

  • Remote connection capability – Internet connectivity for control, diagnosis and optimization.
  • 2 years/unlimited hours warranty – Full specification, industry-leading warranty.
  • Self-starting and maintaining – The laser starts electronically and constantly monitors its locking profile to ensure continued mode-locked performance
  • CEP upgrade – This laser can be built as either CEP stabilized or in preparation for future upgrades.

Short Pulses, Wide Bandwidth

  • Low actual and FTL pulse duration.
  • Shortest pulses – This laser is optimized during its build to ensure the shortest pulses and widest spectral bandwidth.

Specifications

Model venteon Power venteon Ultra venteon CEP5 venteon Dual
Average Power Output >560 mW >240 mW >220 mW >200 mW
Center Wavelength1 780 nm ± 30 nm 830 nm ± 30 nm 830 nm ± 30 nm 830 nm ± 30 nm
Pulse Energy (@80 MHz) >7 nJ >3 nJ >2.75 nJ >2.75 nJ
Pulse Duration (Measured)2 <8 fs <5.5 fs <6 fs <6 fs
Pulse Duration (FTL) <7.5 fs <5 fs <5.5 fs <5.5 fs
RMS Noise3 <0.05% <0.05% <0.05% <0.05%
Repetition Rate 80 MHz 80 MHz 80 MHz 80 MHz
SNR For fceo-Beat (@100 kHz RBW) n/a n/a >30 dB (>27 dB With CEP Zero Option) n/a
CEP Phase Noise6 n/a n/a <100 mrad (<150 mrad With CEP Zero Option) n/a
1030 nm Output Average Power7 n/a n/a n/a >0.5 mW
1030 nm Output Pulse Energy7 n/a n/a n/a >6.25 pJ
1030 nm Output Pulse Duration (FTL) n/a n/a n/a <250 fs
1030 nm Output RMS Noise8 n/a n/a n/a <0.5%
*Laser Quantum operates a continuous improvement programme which can result in specifications being improved without notice.
1 – Measured as the spectral centroid.
2 – Achieved using optional extra cavity dispersion compensation.
3 – Noise bandwidth 1 Hz to 1 MHz.
6 – Noise bandwidth 3 Hz to 1 MHz derived from RF side-band analysis.
7 – Measured after single mode fiber coupling.
8 – Noise bandwidth 1 Hz to 1 MHz
Download Download Type Language
venteon Optics Data Sheet Datasheet English
venteon Datasheet Datasheet English

Precession Elephant 2

Laser Beam Steering

Precession Elephant II scan head on a white background

Precession Elephant III

Laser Beam Steering

Precession Elephant III scan head on a white background

Vectria

Laser Beam Steering

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.