Laser Sources

Visible Diode Pointer

Visible Diode Pointer

Emits a visible red laser beam which, when coaligned with a CO2 laser beam, serves as an accurate and convenient alignment tool.

View all features
Overview & Features Documents & Downloads

Overview

Easily mounted to the faceplate of any CO2 laser ≤ 100 W and below to serve as an accurate and convenient alignment tool. This eliminates the need for cumbersome IR viewing instruments such as thermal image plates and ultraviolet lights. Additionally, it provides an important safety benefit by enabling the laser user to clearly monitor the location of the beam.

ZnSe Beam Combiner & Diode Laser
The angle of the splitter is adjustable for establishing far field coincidence between the CO2 laser and diode beams and can also be translated for near field coincidence between the beams. The pointer is shipped with both near and far field adjustments set approximately to their nominal positions. Can be factory installed and pre-aligned, ready for operation.

Mounts To Any Novanta CO2 Laser 100 Watts & Below
Easy 4-step installation and quick 5-step alignment processes. Mounts directly to the faceplate of the laser. Near-field distance approximately 30 cm, and far-field distance approximately 3 – 10 meters.

Download Download Type Language
Technical Drawing Visible Diode Pointer Drawing English
Manual Visible Diode Pointer User Manual English
Datasheet Visible Diode Pointer Datasheet English

Precession Elephant 2

Laser Beam Steering

Precession Elephant II scan head on a white background

Precession Elephant III

Laser Beam Steering

Precession Elephant III scan head on a white background

Vectria

Laser Beam Steering

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.