Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Laser Sources

CO2 Laser Beam Expanders

CO2 Laser Beam Expanders

Safeguard the ti-Series laser on your production line with extra protection from dirt, dust and processing vapors

View all features
Overview & Features Specifications Documents & Downloads

Overview

Small, lightweight and easy-to-install, our BE-Series Beam Expanders expand and collimate the beam diameter of your laser’s output by 3x, 4x or 5x, to reduce or eliminate damaging hot-spots and optics damage that can sometimes occur in harsh operating environments.

Conforms To IP6 Standards

  • Constructed from a single aluminum block and anodized for added corrosion resistance.
  • The interiors are fully shielded from the operating environment and conform to IP6 standards.
  • Two ZnSe Galilean telescopic lenses ensure maximum transmission of laser power.

Maximum Adjustability & Perfect Alignment

  • Conveniently and easily mount to the front of ti-Series lasers via slotted holes on the input face for maximum adjustability and perfect alignment.
  • O-ring gaskets on both ends of the unit ensure a snug fit and fully airtight seal between the expander and the laser, and between the expander and any other optical components mounted to the threaded 8-32 UNC holes on the output face of the expander.

Specifications

Model BE-300 BE-400 BE-500
Expansion Ratio 3x 4x 5x
Clear Aperture 14 mm (0.551″) 14 mm (0.551″) 14 mm (0.551″)
Cooling Air Air Air
Optical Transmission > 99% > 99% > 99%
Optical Attenuation < 1% < 1% < 1%
Available Wavelengths 9.3 µm, 10.6 µm 9.3 µm, 10.6 µm 9.3 µm, 10.6 µm
Dimensions mm (in.) 54.0 x 44.5 x 55.0 (2.126 x 1.750 x 2.165) 54.0 x 44.5 x 60.3 (2.126 x 1.750 x 2.375) 54.0 x 44.5 x 62.5 (2.126 x 1.750 x 2.460)
Weight 213 g tbd 238 g
Mounting 8-32 cap screw 8-32 cap screw 8-32 cap screw
Beam specifications measured at 1/e2
Download Download Type Language
Technical Drawing CO2 Laser 5x Beam Expander Drawing English
Technical Drawing CO2 Laser 3x beam Expander Drawing English
CO2 Laser Beam Expanders Datasheet Datasheet English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.