Laser Beam Steering
Servo Drivers
Servo Drivers
High-performance servo drivers deliver precise control of galvanometer motion and beam positioning. Optimized for responsiveness and stability, they enable accurate, high-speed scanning. Ensure reliable operation across dynamic conditions. Critical for maximizing system performance and repeatability.
Best for: Motion control, beam steering systems, high-speed scanning
Key advantage: Stability
Compatibility: Galvanometers, XY sets, control systems
Overview
Engineered by our Cambridge Technology brand, our servo drivers include offerings in digital and analog technology to allow flexible system integration and performance depending on the application needs. Our digital servo board, DC Series feature self-calibration, state-space control and command input optimizations for applications demanding the highest speeds. Our CRS Driver Board works seamlessly with our resonant scanners to complete your optical scanning needs in high-frequency applications. For maximum performance, our CRS (resonant scanners) work seamlessly with the CRS driver board featuring smooth and accurate control. Ideal for high-frequency applications such as: Fluorescent Microscopy, Semiconductor Imaging, Confocal Microscopy, Process Verification, Ophthalmic Imaging, Mask inspection, Machine vision, Web inspection
Digital technology
- Digital models offer self-tuning and start-up calibration to provide reduced system manufacturing costs
- Digital models provide Simplified field service increases savings and system up-time
- Fully-optimized performance with Cambridge Technology scanning products

Specifications
| Model | DC3000 Plus |
|---|---|
| Number of Axes | Dual |
| Command Input |
XY2-100 High Speed Serial Digital |
| Maximum Drive Current Limit1 | 20 amps peak, 5 amps rms |