Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Laser Beam Steering

Air Bearing Polygon Scanners

Air Bearing Polygon Scanners

Air bearing polygon scanners deliver ultra-smooth, frictionless rotation for maximum scan stability and precision. Designed for the highest accuracy applications, they minimize vibration and jitter at extreme speeds. Enable superior measurement fidelity and consistent beam placement. Ideal for environments where precision cannot be compromised.

Best for: Semiconductor inspection, high-resolution imaging, precision metrology
Key advantage: Stability
Compatibility: High-performance laser systems, imaging platforms, precision production lines

View all features
Overview & Features Specifications Documents & Downloads

Overview

Engineered by Cambridge Technology, our air bearing based polygon scanners provide excellent repeatability and long lifetime due to no bearing wear while the scanner is operating. These scanners feature speeds ranging from 6,000 to 55,000 RPM for aerodynamic scanners and from 0 to 30,000 RPM for aerostatic scanners.

High product lifetime & performance

  • Excellent scanner life due to minimal contact between bearing components
  • High repeatability and tight dynamic tracking

Excellent power handling & high repeatability

  • Excellent power handling due to high rotation speeds and aluminum polygon substrates
  • High repeatability and tight dynamic tracking

High-speed raster scanning

  • Built for long lifetimes and high repeatability, our air bearing polygon scanners are ideal for raster scanning applications such as high-speed inspection and sorting of a variety of agricultural commodities where high speed, continuous operation, and high performance are required.

Specifications

Model SA24C SA24 PHCAB
Max Speed ~30,000 RPM ~50,000 RPM ~30,000 RPM
Max Mirror Diameter 3 in 3 in 5 in
Best Dynamic Track 20 arcsec 10 arcsec 10 arcsec
Encoder Capable No No Yes
Download Download Type Language
Optical and Polygonal Laser Scanning Handbook User Manual English
Air Bearing Polygon Scanners Datasheet Datasheet English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.