Laser Beam Scanning
MOVIA
MOVIA
Compact, integration-ready scanning for space-constrained systems. Delivers precision and speed without design tradeoffs or complexity. Ideal for modular systems, it simplifies machine architecture. Enables high performance in compact, space-limited designs.
Best for: Compact OEM systems, embedded laser solutions
Key advantage: Integration
Compatibility: Fiber lasers, compact machine platforms
Overview
Designed for marking and coding applications, MOVIA is engineered by Cambridge Technology. This next generation of 2-axis scan heads features a compact, industrial design with improved equipment efficiency and system uptime. Customers looking for a high-quality laser marking scan head, small system design, and a solution that processes jobs faster can turn to MOVIA. Complete Your Laser Marking System with CO2 Lasers from our Synrad brand. We offer high performance, precision tuned components and sub-systems, tested to meet your specific needs. MOVIA is compatible with Synrad’s CO2 lasers offering a wide selection of lasers with multiple configuration options to ensure maximum marking and coding flexibility.
Tailored engineering capabilities
Through our highly specialized expertise and resources we can provide tailored solutions for your application needs. With a large selection of different laser sources, scan heads and handling systems to choose from, we can develop laser processes that are perfectly tailored to a wide variety of customer-specific products, components and materials.
Improved throughput and uptime
Users can achieve improved marking throughput with variable poly delay enabled through our ScanMaster Controller, resulting in significant impact in jobs which have corners, arcs and circles. The typical CPS performance is about 50% higher
Compact size for easy integration
MOVIA’s small system design enables a reduced system footprint for easy integration. Its industry standard interface and input options enable easy replacement option as well as a flexible system integration.

Specifications
| Aperture | 10 mm |
|---|---|
| Wavelength Options1 |
CO2: 9.2 – 10.6 µm Fiber: 1040 – 1090 nm Green: 513 nm – 534 nm Check with factory UV: 341 nm – 357 nm Check with factory |
| Scan Angle | ± 20° |
| Step Response2 | <210 µsec |
| Typical Marking Speed3 | 3 m/s |
| Repeatability | <3.5 µrad |
| Long Term Drift4 |
Offset: <100 µrad Scale: <150 ppm |
| Thermal Drift |
Offset: <20 µrad/°C Scale: <20 ppm/°C |
1. Supports HeNe laser band.
2. Settling to within 1% of position.
3. With 160mm F-Theta lens.
4. During 24 hours of operation after 30 minutes of warm up, per axis.