Laser Beam Steering

FIBER RHINO

FIBER RHINO

Rugged, high-power fiber scanning built for harsh conditions. Maintains stability and consistent output where precision-only systems struggle under demanding workloads. Designed for high-duty cycles, it sustains performance in continuous production environments. Robust construction reduces downtime and ensures long-term reliability.

Best for: High-power cutting, welding, heavy-duty processing
Key advantage: Stability
Compatibility: High-power fiber lasers, industrial automation systems

View all features
Overview & Features Specifications Documents & Downloads

Overview

Engineered by our ARGES brand, the FIBER RHINO 2-axis scan head is a compact solution designed for a variety of applications, specifically for large-field processing. Built in a compact housing design, our 2-axis scan head provides the largest aperture sizes within its portfolio of 2-axis scan heads with 16 to 31 mm, which are essential for vision and measurement systems, multi-kilowatt applications. Our solution also features an option without fiber coupling, RHINO scan head. The FIBER RHINO can be purchased with various interfaces: standard analog inputs, standard XY2-100 protocol our proprietary interface implementing new features and Plug & Play operation. All ARGES scan heads are compatible with ARGES ASC controllers and InScript® software.

Multi-use
Versatile scanner with flexible features and integration options for applications demanding fast performance

Compact-size
Ultra-compact housing delivering mechanical stability and reliability. Manufacturers can easily integrate scan head into their system thanks to its small footprint.

Large aperture sizes
Compact-size

Tailored engineering capabilities
Through our highly specialized expertise and resources we can provide tailored solutions for your application needs.  With a large selection of different laser sources, scan heads and handling systems to choose from, we can develop laser processes that are perfectly tailored to a wide variety of customer-specific products, components and materials.

Specifications

Aperture 16 mm 21 mm 31 mm
Step Response 100% 8.40 ms 12 ms 18 ms
Scan Angle ±25° ±25° ±25°
Long term Offset Drift1 < 0.3 mrad < 0.3 mrad < 0.3 mrad
Repeatability < 20 µrad < 20 µrad < 20 µrad
1. Under constant load and environment over 8 hours.
Download Download Type Language
ARGES Scan Heads for InScript 3 Manual Product Manual English
Fiber Rhino Datasheet Datasheet English

Precession Elephant 2

Laser Beam Steering

Precession Elephant II scan head on a white background

Precession Elephant III

Laser Beam Steering

Precession Elephant III scan head on a white background

Vectria

Laser Beam Steering

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.