Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Laser Beam Steering

Precession Elephant III

Precession Elephant III

Advanced multi-axis control for complex geometries and precision tapering. Delivers superior flexibility, stability, and accuracy in demanding applications. Enables single-step processing of complex features. Reduces system complexity while expanding capability.

Best for: Aerospace, medical devices, precision drilling
Key advantage: Stability
Compatibility: Fiber lasers, ultrafast lasers, multi-axis platforms

View all features
Overview & Features Specifications Documents & Downloads

Overview

The PRECESSION ELEPHANT III (PE III) is the perfect solution for micromachining applications where success is measured by precise, consistent results and throughput speeds that improve productivity. The PE III is designed for 24/7 high-precision laser drilling, cutting and micromachining applications. PE III offers maximum flexibility for the drilling of innovative borehole-and edge geometries of differing conicity, taper angles and shapes, and allow the production of perfectly round, elliptical and custom-shaped micro holes. The PE III is available for green and infrared wavelength ranges. Novanta ASC/InScript® controller and operating software package is recommended for optimal programming and control for PE III.

High-precision drilling and cutting
Designed for high-precision drilling of customized borehole shapes and taper angles with the highest reproducibility. Also ideal for advanced cutting applications with precise edge angle control. Typical process parameters include:

Specification IR Green
Material Thickness Range 0.02 – 1.5 mm 0.02 – 0.7 mm
Hole Processing Time (typical) 0.5 – 10 s 0.5 – 10 s
Hole Diameter Range 50 – 1.000 µm 25 – 500 µm
Max. Negative Taper Full Cone Angle Workpiece1 ≤ 10° ≤ 5°
Max. Hole Aspect Ratio ≤ 12:1 ≤ 12:1
Diameter Variation Hole-to-Hole ≤ 0.25% ≤ 0.25%
Hole Diameter Accuracy ≤ 0.2 µm ≤ 0.2 µm
Hole Circularity ≥ 95% ≥ 95%
Hole Position Accuracy After Warm-Up ≤ 1 µm ≤ 1 µm
Wall Surface Quality1 Ra < 0.1 µm Ra < 0.1 µm
1. Depends on laser parameters and processes

Precession scanning
Our precession scan heads allow not only the positioning of a laser beam, but also the setting of  the incidence angle of the beam at each point of the workpiece,. For a drilling process, the incidence angle is also called the precession angle. When drilling a borehole with high precision, the inclination of the internal hole surface, the so-called taper angle, can only be produced in a reliable and reproducible way if a precession scan head is used. The production of defined edge angles in laser cutting or laser micromachining also requires the use of precession heads.

Process gas nozzle
Using an inert process gas such as nitrogen is ideal for ultrafast laser drilling and cutting metals such as stainless steel, aluminum, ceramics, and other brittle materials. The inert process gas is used to remove debris and by-products. The PRECESSION ELEPHANT includes a specially designed nozzle to direct the gas flow to the processing surface/area to achieve cleaner results with a rapid throughput rate. Processing gas also helps keep the drilling optics clean.

Tailored engineering capabilities
Through our highly specialized expertise and resources we can provide tailored solutions for your application needs.  With a large selection of different laser sources, scan heads and handling systems to choose from, we can develop laser processes that are perfectly tailored to a wide variety of customer-specific products, components and materials.

Specifications

Model Precession Elephant III
Number of Axes 5 axes: X – Y – Z coordinates + two beam inclination angles
Wavelength 1020 – 1080 nm (NIR)
515 – 540 nm (VIS)
Focal Length of Objective Lens 60 mm
Precision Frequency 300 – 650 Hz (18000 – 39000 rpm)
Maximum Pulse Energy / Shortest Pulse Length IR: 500 µJ @ 250 fs
VIS: 250 µJ @ 250 fs
Cooling Water
Purge Gas (Head / Lens) Nitrogen / Any
Polarization (Input / Output) Linear / Circular
Cameras – Alignment (2) Industrial cameras with e2v 1.3 megapixel CMOS sensor
Camera – Visual Progressive scan 4.92 megapixel, 4:3 aspect ratio
Download Download Type Language
Precession Elephant III Product Announcement Product Change Notification English
Precession Elephant III Data Sheet Datasheet English
InScript Software User Manual Software Manual English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.