Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Controllers & Software

ScanMaster Controller

ScanMaster Controller

Our highly engineered components and subsystem solutions—combined with deep expertise in advanced photonics—make us the global technology partner of choice for advanced industrial OEMs and system integrators. Our ScanMaster Controller and Designer combines expertise from our Cambridge Technology engineering teams to develop a high-performing laser controller solution delivering more control and enhanced performance to all jobs.

View all features
Overview & Features Specifications Documents & Downloads

Overview

Designed to work seamlessly with all our Cambridge Technology’s scan heads, the ScanMaster Controller is a laser controller that enables you to optimize laser control and scanning performance, while providing easy integration with an OEM’s system. The ScanMaster Controller features proprietary algorithms and predictive controls that increase scanning performance for the most demanding applications. ScanMaster Controller works in conjunction with our software, ScanMaster Designer.

24-bit GSBus
24-bit GSBus command resolution permits unprecedented position accuracy and output

Proprietary algorithms
Proprietary ScanPack algorithms enable fast, precise galvanometer control and laser synchronization

Easy system integration
Versatile system connectivity ensures easy integration and quick system startup

Specifications

Model SMC
Max Number of Scan Heads Two 2-Axis or two 3-Axis scan heads
Control Scheme2 Traditional mode or ScanPack mode
Communication Protocol 16-bit XY2-100 – standard status codes
24-Bit GSBus – real time status and signal monitoring2
Laser Interface2 Plug-and-play adapters for common laser types
Dimensions (Approximate) 6.9 in x 4.0 in
All models are RoHS compliant. Specifications subject to change without notice.
1. When using XY2-100 protocol, a second scan head requires the auxiliary I/O board.
2. ScanPack mode for LightningTM II scan heads only.
3. Contact Cambridge Technology to discuss availability of other adapters.
Download Download Type Language
SMC/SMD eBook eBook English
CF-001005 ScanMaster Controller – SDK Win64 64-Bit v4.1.14.43535 Software English
CF-001006 ScanMaster Controller – SDK Win32 32-Bit v4.1.14.43535 Software English
CF-001008 ScanMaster Controller – FW Archive v4.1.14 Software English
CF-000995_ScanMasterAPI_32-bit_V4.0.15.20740 Software English
CF-000994_ScanMasterAPI_64-bit_V4.0.15.20740 Software English
ScanMaster API Reference Manual v3.2.23 Product Manual English
ScanMaster API Reference Manual v4.0.15 Product Manual English
ScanMaster API Reference Manual v4.1.14 Product Manual English
SMC Software Reference Manual v4.0.15 Product Manual English
SMC Software Reference Manual v4.1.14 Product Manual English
SyncMaster_Reference_Manual Product Manual English
SyncMaster_Reference_Manual.pdf Product Manual English
ScanMaster Controller Hardware Reference Manual v3.2.23 Product Manual English
ScanMaster Controller Hardware Reference Manual v4.1.14 Product Manual English
CF-000999_SMC_FW_Archive_V4.0.15 Software English
CF-000996_SMC_SDK_Win64_64-Bit_V4.0.15.41966 Software English
CF-000997_SMC_SDK_Win32_32-Bit_V4.0.15.41966 Software English
CF-000993_ScanMasterDesigner_32-bit_V4.0.15.20740 Software English
CF-000987_ScanMasterAPI_32-bit_V3.2.23.20742 Software English
CF-000986_ScanMasterAPI_64-bit_V3.2.23.20742 Software English
CF-000991_SMC_FW_Archive_V3.2.23 Software English
CF-000990_SMC_Master_SD_Card_VV3.2.23.41847 Software English
CF-000989_SMC_SDK_Win32_32-Bit_V3.2.23.41847 Software English
CF-000988_SMC_SDK_Win64_64-Bit_V3.2.23.41847 Software English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.