Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Controllers & Software

InScript

InScript

User-friendly and versatile software solution

View all features
Overview & Features Documents & Downloads

Overview

Wide range of average power and wavelength options: ti60/ti80/ti100 Compact CO2 lasers with more than 60/80/or 100 Watts of average power for high-speed marking, cutting, and 3D printing applications are available with multiple wavelength options to process a broad range of materials. A unique 100 Watt fan-cooled model is available for OEMs and system integrators seeking an economical and efficient 100 Watt CO2 laser source. High Stability ti Series CO2 Lasers Compact CO2 lasers with over 60, 80, and 100 Watts of average power and ±2% power stability (after 3 minute warm-up) for high precision cutting, marking, and 3D printing applications ti100 Pulsed CO2 Laser Compact, pulsed CO2 laser with more than 300 Watts of peak power for precise cutting, drilling, perforating, and marking applications on heat-sensitive materials.

Patented Taper Technology: Zero power loss across 9.3 μm, 10.2 μm, and 10.6 μm wavelength models. Patented taper technology enables a hybrid unstable and waveguide resonator to maximize optical efficiency and power output at all CO2 wavelengths.

Easy Processing Upgrade Path: Maximum machine and system design flexibility with consistent beam exit height across all lasers in the Synrad ti and vi Series. Same size compact footprint across all ti Series models with multiple cooling options enable effective and economical choices when designing new machines or integrating into in-line systems.

Broad Selection For Demanding Applications: High stability 60, 80, and 100 Watt models available for applications that demand both precision and higher throughput speeds

Download Download Type Language
InScript Firmware Manual v6.0.1 (English) User Manual English
InScript Software User Manual v5.0.1 Software Manual English
InScript Software Installer v5.0.1 Software English
InScript & ASC Controller v5.0.0 Release – ASC ARGNET Series Manual Product Manual English
InScript & ASC Controller v5.0.0 Release – Update Instructions Quick Start Guide English
InScript & ASC Controller v5.0.0 Release – 6‑Axis OCT Update Package Firmware/EDS English
InScript & ASC Controller v5.0.0 Release – 2‑Axis OCT Update Package Firmware/EDS English
InScript & ASC Controller v5.0.0 Release – 2‑Axis Non‑OCT Update Package Firmware/EDS English
InScript & ASC Controller v5.0.0 Release – 1‑Axis Update Package Firmware/EDS English
Firmware_6-0-1rl-20240904-1343_manual_en-v6 Product Manual English
InScript Software Manual v6.0.1 Product Manual English
InScript Software v6.0.1 Software
InScript-5.0.0+RL.20230918-0617.master_manual_en Product Manual English
Firmware_5.0.0+RL.20230918.0607_manual_en Product Manual English
InScript-5.0.0+RL.20230918-0617.master Software English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.