Laser Sub-Systems

Integrator Package

Integrator Package

Configurable CO2 laser and scan head sub-system simplifies integration

New configurable laser processing packages from Novanta help OEMs and system integrators get their machines and in-line laser processing systems up and running faster and easier. Save precious integration time and resources with proven, robust laser processing sub-system packages utilizing industry leading components from a single source.

View all features
Overview & Features Documents & Downloads CO2 Laser Sources 2-Axis Scan Heads

Overview

 The new, configurable laser processing Integrator Packages help original equipment manufacturers (OEMs) and system integrators get their machines and in-line laser processing systems up and running faster and easier. The complete, factory pre-aligned and calibrated sub-system includes a CO2 laser source, scan head, controller, software, beam expander, connector cables, and mounting hardware, all from a single source.

For OEMs and system integrators, the integrator packages save precious time and resources typically associated with integrating individual components provided by separate suppliers. Difficulties associated with sourcing, designing, aligning, and supporting individual components for CO2 laser processing systems are resolved with Novanta laser processing Integrator Packages. Additionally, the Integrator Package is enhanced with Novanta ScanMaster™ Controller (SMC) and ScanMaster™ Designer (SMD), the industry leading laser controller and software package.

Download Download Type Language
Integrator Package Datasheet Datasheet English
Integrator Package Quick Start Guide VERSIA Quick Start Guide English
Integrator Package Quick Start Guide MOVIA Quick Start Guide English
Family  Power (W)  Wavelength (µm)  Cooling
48 Series  8 – 10  9.3, 10.6  Air, Water
v Series  30 9.3, 10. 2, 10.6  Air, Water, Fan
vi Series* 30 9.3, 10. 2, 10.6  Air, Water, Fan
ti Series  60,80,100 9.3, 10. 2, 10.6  Air, Water, Fan
f Series  200 10.2, 10.6  Water
i Series  400 10.2, 10.6  Water
p Series* 100 – 150 average / 300 – 600 peak 

250 average / 750 – 800 peak

400 average / 1000 peak 
9.3, 10. 2, 10.6 


10.2, 10.6 


10.6 
Water


Water


Water
* – Wavelength(s) options dependent on model selected
Scan Head Working Distance 1 Usable Square<br>Field Size<br>(mm2) Typical Spot Size 2<br>(µm) Typical Depth<br>of Field<br>(mm)
MOVIA  100   65 x 65  240  ± 3.5
MOVIA  200 130 x 130  485  ± 14
MOVIA  300 195 x 195  730  ± 32
VERSIA  100 67 x 67  175  ± 1.75
VERSIA  200 135 x 135  350  ± 7.5
VERSIA  300 205 x 205  525  ± 16
1 – Working Distance give as typical distance from bottom of scanner body to working area. Actual values can vary by up to ± 3%
2 – Spot Size diameters given for collimated gaussian beams with typical beam diameters and at M² = 1.2

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.