Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Article

Simplifying CO₂ Laser Systems

Technical Paper Overview

Lower Integration Risk, Shorter Time to Production

CO₂ lasers unlock industrial processes that analog methods can’t match, but they also bring variables most integrators aren’t staffed to characterize themselves: wavelength selection, beam delivery, spot quality, synchronization, and process windows. The further a project moves from familiar territory, the more uncertainty creeps into the schedule and the bill of materials.

This white paper follows the complete journey from process discovery through system integration to production commissioning and shows how Novanta’s Integrator Packages and subsystems reduce that risk. Each combines a qualified CO₂ source, ScanMaster™ Controller, and scan head into a factory-aligned package, backed by applications lab expertise and commissioning support. Integrators can then spend their engineering effort on what differentiates their machine rather than on subsystem integration.

Key takeaways include:

  • Turns a customer’s substrate sample into a documented process window and configuration recommendation through Novanta’s global applications labs
  • Simplifies project management with one vendor, one delivery date, and a single point of accountability
  • Offers a choice of delivery: a customer-specific subsystem with Factory Acceptance Test, or a standard integrator package
  • Synchronizes laser firing and scan head motion with the web in real time, with laser timing control down to 10 ns resolution
  • Supports PC-driven, standalone, and PLC-only control architectures to fit existing machine designs
  • Shortens commissioning with diagnostic tools and on-site field applications support
  • Applies across converting, medical adhesives, flexible packaging, nonwovens, filter media, and other industrial applications

The full technical paper includes the process discovery workflow, kiss-cut and die-cut process considerations, the integrator package architecture and scope boundary, ScanMaster Controller capabilities, and commissioning diagnostic procedures.

Newsletter Sign-up

This field is for validation purposes and should be left unchanged.

Gated Content

This field is for validation purposes and should be left unchanged.