Controllers & Software
ScanMaster Controller
ScanMaster Controller
Our highly engineered components and subsystem solutions—combined with deep expertise in advanced photonics—make us the global technology partner of choice for advanced industrial OEMs and system integrators. Our ScanMaster Controller and Designer combines expertise from our Cambridge Technology engineering teams to develop a high-performing laser controller solution delivering more control and enhanced performance to all jobs.
Overview
Designed to work seamlessly with all our Cambridge Technology’s scan heads, the ScanMaster Controller is a laser controller that enables you to optimize laser control and scanning performance, while providing easy integration with an OEM’s system. The ScanMaster Controller features proprietary algorithms and predictive controls that increase scanning performance for the most demanding applications. ScanMaster Controller works in conjunction with our software, ScanMaster Designer.
24-bit GSBus
24-bit GSBus command resolution permits unprecedented position accuracy and output
Proprietary algorithms
Proprietary ScanPack algorithms enable fast, precise galvanometer control and laser synchronization
Easy system integration
Versatile system connectivity ensures easy integration and quick system startup
Specifications
| Model | SMC |
|---|---|
| Max Number of Scan Heads | Two 2-Axis or two 3-Axis scan heads |
| Control Scheme2 | Traditional mode or ScanPack mode |
| Communication Protocol |
16-bit XY2-100 – standard status codes 24-Bit GSBus – real time status and signal monitoring2 |
| Laser Interface2 | Plug-and-play adapters for common laser types |
| Dimensions (Approximate) | 6.9 in x 4.0 in |
1. When using XY2-100 protocol, a second scan head requires the auxiliary I/O board.
2. ScanPack mode for LightningTM II scan heads only.
3. Contact Cambridge Technology to discuss availability of other adapters.
- Filter by Type
- eBook
- Software
- Product Manual
| Download | Download Type | Language |
|---|---|---|
| SMC/SMD eBook | eBook | English |
| CF-001005 ScanMaster Controller – SDK Win64 64-Bit v4.1.14.43535 | Software | English |
| CF-001006 ScanMaster Controller – SDK Win32 32-Bit v4.1.14.43535 | Software | English |
| CF-001008 ScanMaster Controller – FW Archive v4.1.14 | Software | English |
| CF-000995_ScanMasterAPI_32-bit_V4.0.15.20740 | Software | English |
| CF-000994_ScanMasterAPI_64-bit_V4.0.15.20740 | Software | English |
| ScanMaster API Reference Manual v3.2.23 | Product Manual | English |
| ScanMaster API Reference Manual v4.0.15 | Product Manual | English |
| ScanMaster API Reference Manual v4.1.14 | Product Manual | English |
| SMC Software Reference Manual v4.0.15 | Product Manual | English |
| SMC Software Reference Manual v4.1.14 | Product Manual | English |
| SyncMaster_Reference_Manual | Product Manual | English |
| SyncMaster_Reference_Manual.pdf | Product Manual | English |
| ScanMaster Controller Hardware Reference Manual v3.2.23 | Product Manual | English |
| ScanMaster Controller Hardware Reference Manual v4.1.14 | Product Manual | English |
| CF-000999_SMC_FW_Archive_V4.0.15 | Software | English |
| CF-000996_SMC_SDK_Win64_64-Bit_V4.0.15.41966 | Software | English |
| CF-000997_SMC_SDK_Win32_32-Bit_V4.0.15.41966 | Software | English |
| CF-000993_ScanMasterDesigner_32-bit_V4.0.15.20740 | Software | English |
| CF-000987_ScanMasterAPI_32-bit_V3.2.23.20742 | Software | English |
| CF-000986_ScanMasterAPI_64-bit_V3.2.23.20742 | Software | English |
| CF-000991_SMC_FW_Archive_V3.2.23 | Software | English |
| CF-000990_SMC_Master_SD_Card_VV3.2.23.41847 | Software | English |
| CF-000989_SMC_SDK_Win32_32-Bit_V3.2.23.41847 | Software | English |
| CF-000988_SMC_SDK_Win64_64-Bit_V3.2.23.41847 | Software | English |