Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Laser Sources

48 Series Laser Closed Loop System

48 Series Laser Closed Loop System

Compact, low-power CO₂ lasers designed for precise marking and coding applications. Deliver reliable performance with minimal footprint and low operating cost. Ideal for integration into small-scale systems. Enable consistent results in continuous production environments.

Best for: Coding, marking, labeling
Key advantage: Integration
Compatibility: Compact systems, packaging lines

View all features
Overview & Features Documents & Downloads

Overview

Performance of the system is typically ±2%. The beam sampler and closed loop control system are factory installed, and works with the UC-2000 laser controller. System power is provided through a wall plug transformer delivering 24VDC. A beam-splitter internal to the sampler diverts 8% of the output beam to a diffuser and thermo-pile detector. The thermo-pile detector signal is amplified within the sampling enclosure to a 1 to 12V signal level. A remotely located controller generates a variable duty cycle 5 kHz signal to maintain a constant average power of the laser. On a custom basis, the control frequency can be raised to 20 kHz for less optical ripple.

Full Dynamic Power Regulation
The power “set point” can be adjusted to provide a laser output between approximately 20% and 80% of full power. This 20% window on either side of the range allows the UC-2000 to maintain full dynamic power regulation. Within the dynamic response time of the system, the UC-2000 can be gated from an external low-frequency signal source. Servo settling time (to 90% of final value) is approximately 2 msec.

Download Download Type Language
Technical Drawing Closed Loop System Drawing English
Datasheet Closed Loop System Datasheet English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.