Laser Beam Steering

Galvanometers

62xxK and 83xxK Series, Galvanometers

High-performance galvanometers deliver precise, responsive beam positioning for demanding laser applications. Designed for stability at speed, they maintain accuracy under dynamic operating conditions. Optimized motor and feedback design ensures repeatable performance across continuous use. Ideal for systems requiring consistent, high-fidelity beam control.

Best for: Laser marking, micromachining, precision beam positioning
Key advantage: Speed
Compatibility: Scan heads, servo drivers, control electronics

View all features
Overview & Features Specifications Documents & Downloads

Overview

Engineered by Cambridge Technology, our galvanometers are built around a highly optimized moving magnet rotor and patented position technology. The 62xxK and 83xxK series feature proprietary designs which enable fast and precise optical scanning with each motor optimized for a range of mirror sizes. For jobs that require higher performance, the 62xxK series is equipped with superior drift mechanics for a variety of applications. Whether the focus is on speed, accuracy, footprint, or price, we offer a broad range of configurations that provide both performance and value.

High Performance

  • Fastest motor speeds in the industry, delivering low drift and long-term stability
  • Superior precision and accuracy that ensure high-quality scanning

Flexible Options

  • Extensive range of aperture sizes and mirror coatings
  • Compact models with small footprint ensure easy integration for small spaces
  • Broad range of product offerings from high-performance to cost-effective

Micromachining

  • We offer the broadest selection of galvo motors configurable to meet demanding needs in micromachining applications. Cambridge Technology’s XY Galvanometer sets feature precision, accuracy, and throughput without compromise.

OCT

  • In OCT applications, our galvanometer series are the industry standard for imaging, speed, and repeatability. Our proprietary scanner technology helps customers differentiate their system performance and long-term use.

Converting & Welding

  • For converting applications where flexibility and high speed are required, Cambridge Technology’s 62xxK and 83xxK series enable consistent cut and weld quality at high speeds thanks to its robust motor and mechanics’ design.

Marking & Coding

  • In marking and coding applications that demand versatility from its laser processing systems, our XY galvanometer feature speed, accuracy, and reliability no matter the size of the job.

Specifications

Model 62xxK Series Galvanometers 83xxK Series Galvanometers
Mirror Aperture 3 mm – 7 mm | 10 mm – 20 mm | 25 mm – 50 mm 3 mm – 7 mm | 10 mm – 20 mm | 25 mm – 50 mm
Wavelength Options CO2: 9.2 – 10.6 µm
Fiber: 1030 – 1080 nm
Green: 532 nm
UV: 355 nm
CO2: 9.2 – 10.6 µm
Fiber: 1030 – 1080 nm
Green: 532 nm
UV: 355 nm
Max Scan Angle 40° 40°
Small Angle Step Response1 100 μs – 200 μs 100 μs – 200 μs
Linearity 8 µrad 8 µrad
Max Scale Drift 50 ppm/°C 15 ppm/°C
Max Zero Drift 15 μrad/°C 5 μrad/°C
All angles are in optical degrees, unless otherwise noted.
1. 0.1° step and settled to within 99% of the final position. Requires Cambridge Technology servo board. Mirror size dependent.
Download Download Type Language
62xxK and 83xxK Series Datasheet Datasheet English

Precession Elephant 2

Laser Beam Steering

Precession Elephant II scan head on a white background

Precession Elephant III

Laser Beam Steering

Precession Elephant III scan head on a white background

Vectria

Laser Beam Steering

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.