Laser Sources

AC/DC Power Supplies

AC/DC Power Supplies

Recommended DC power supplies for CO2 Lasers

View all features
Overview & Features Specifications Documents & Downloads

Overview

All CO2 lasers require a well-regulated DC power supply for operation. Novanta recommends a corresponding DC supply for each CO2 laser model, typically a switching supply manufactured by Power One, Emerson, or XP Power.

Specifications

Model PS-30-750
Output 30 V @ 27.8 A
1Ø: Voltage 85 – 264
1Ø: Amps @ 110V 7.5
1Ø: Amps @ 220V 3.7
3Ø: Voltage n/a
3Ø: Amps @ 208V n/a
CO2 Lasers 48 Series and v Series

Model PS-48 PS-401 II PS-48-4000 PS-48-12000 PS-48-750
Output 48V @ 50A 48V @ 210A 48V @ 83A 48V @ 250A 48 V @ 15.7A
1Ø: Voltage 185 – 264 n/a 180 – 264 n/a 85 – 264
1Ø: Amps @ 110V n/a n/a n/a n/a 7.5
1Ø: Amps @ 220V 13 n/a 22 n/a 3.7
3Ø: Voltage n/a 196-305, 340-530 180 – 264 180 – 264 n/a
3Ø: Amps @ 208V n/a 30 16 32 n/a
3Ø: Amps @ 440V n/a 18 n/a n/a n/a
CO2 Lasers ti Series, p100 i401, p250 p150 p400 vi Series

Model PS-96
Output 96V @ 47A
1Ø: Voltage 208 – 264
1Ø: Amps @ 110V n/a
1Ø: Amps @ 220V 24
3Ø: Voltage 105 – 264
3Ø: Amps @ 208V 15
3Ø: Amps @ 440V n/a
CO2 Lasers f Series
Download Download Type Language
PS-30-750 DC Power Supply Data Sheet Datasheet English
Not Available, For Reference Only- PS-401 CO2 Laser Power Supply Datasheet English
Datasheet PS-401 II CO2 Laser DC Power Supply Datasheet English
Datasheet PS-96 CO2 Laser DC Power Supply Datasheet English
Datasheet PS-48-12000 CO2 Laser DC Power Supply Datasheet English
Datasheet PS-48 CO2 Laser DC Power Supply Datasheet English
Datasheet PS-48-4000 CO2 Laser DC Power Supply Datasheet English
Datasheet PS-48-750 CO2 Laser DC Power Supply Datasheet English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.