Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Laser Sources

ASOPS Engine

ASOPS Engine

Advanced time-domain spectroscopy enabled by ultra-precise offset synchronization for the taccor and gecco product lines. Supports rapid-scanning capability (up to 20 kHz) over large time-windows (up to 5 ns) while avoiding mechanical alignment limitations. Enables next-generation ultrafast diagnostics and analysis.

Best for: Metrology, imaging, ultrafast measurement
Key advantage: Accuracy
Compatibility: Ultrafast laser systems, research platforms

View all features
Overview & Features Specifications Documents & Downloads

Overview

Third generation ASOPS technique enables precise and fast time-domain spectroscopy ASOPS Engine A leading sub-system for precision measurement and analysis of time-domain data.

High Resolution

  • GHz rep rate – Offering benefits in a range of applications for reliable results in time domain spectroscopy.
  • High resolution – The long measurement window of 1 ns (for taccor based systems) or 5 ns (for gecco based systems) allows THz spectroscopy with very high frequency resolution and excellent frequency stability.

20 kHz Scan Rates

  • The time delay for time-domain spectroscopy is generated by employing ASOPS using two 1 GHz lasers with a small difference in repetition rate allowing for scan rates up to 20 kHz.

Specifications

Model ASOPS Engine GHz ASOPS Engine MHz
Repetition Rate 1 GHz 84 MHz**
Typical Repetition Rate Offset 2 kHz to 20 kHz 10 Hz to 1 kHz
Time Resolution <60 fs* Over Full 1 ns Window <100 fs* Over 5 ns Window
Time Delay Window 1 ns 11.9 ns
Download Download Type Language
TL 1000 TL 1000 ASOPS Datasheet English
ASOPS Engine Datasheet Datasheet English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.