Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Laser Beam Steering

Ball Bearing Polygon Scanners

Ball Bearing Polygon Scanners

Ball bearing polygon scanners provide robust, high-speed scanning with proven reliability in industrial environments. Designed for durability and cost-efficiency, they deliver consistent performance at high throughput. Ideal for continuous operation with minimal maintenance requirements. Balance speed and practicality for scalable production systems.

Best for: High-throughput inspection, industrial processing, web applications
Key advantage: Speed
Compatibility: Laser systems, inline production equipment, industrial automation platforms

View all features
Overview & Features Specifications Documents & Downloads

Overview

Engineered by Cambridge Technology, our ball bearing based polygon scanners provide a low-cost high precision raster scanner. Our ball bearing based polygon scanner is ideal for applications requiring less than 20,000 RPM which demand high load capacity and/or encoder feedback at a reasonable cost point. These scanners feature speeds ranging from 300 to 20,000 RPM available depending on polygon size, facet count, and scanner type.

Enhanced coatings
Enhanced aluminum and protected gold coatings covering wavelengths from 350 nm to 10,600 nm

Optional encoder
Optional encoder allows for improved positional feedback and better speed stability at slower speeds

Excellent power handling
Excellent power handling due to high rotation speeds and aluminum polygon substrates

High-speed raster scanning
Built for long lifetimes and high repeatability, our ball bearing polygon scanners are ideal for raster scanning applications such as high-speed inspection and sorting of a variety of agricultural commodities where large polygons, high performance, and consistent speeds are required.

Specifications

Model P1BB SB5C SB5 XLIM XL XLOB-5 XLOB-6 XLOB-6.5
Max Speed ~15,000 RPM ~15,000 RPM ~15,000 RPM ~15,000 RPM ~20,000 RPM ~15,000 RPM ~15,000 RPM ~15,000 RPM
Max Mirror Diameter 3 in 3 in 3 in 3 in 3 in 6 in 6 in 6 in
Best Dynamic Track 40 arcsec 20 arcsec 10 arcsec 10 arcsec 20 arcsec 10 arcsec 10 arcsec 10 arcsec
Encoder Capable Yes Yes Yes Yes Yes Yes Yes Yes
Download Download Type Language
Optical and Polygonal Laser Scanning Handbook User Manual English
Ball Bearing Polygon Scanners Datasheet Datasheet English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.