Laser Sources
CO2 Laser Beam Expanders
CO2 Laser Beam Expanders
Safeguard the ti-Series laser on your production line with extra protection from dirt, dust and processing vapors
Overview
Small, lightweight and easy-to-install, our BE-Series Beam Expanders expand and collimate the beam diameter of your laser’s output by 3x, 4x or 5x, to reduce or eliminate damaging hot-spots and optics damage that can sometimes occur in harsh operating environments.
Conforms To IP6 Standards
- Constructed from a single aluminum block and anodized for added corrosion resistance.
- The interiors are fully shielded from the operating environment and conform to IP6 standards.
- Two ZnSe Galilean telescopic lenses ensure maximum transmission of laser power.
Maximum Adjustability & Perfect Alignment
- Conveniently and easily mount to the front of ti-Series lasers via slotted holes on the input face for maximum adjustability and perfect alignment.
- O-ring gaskets on both ends of the unit ensure a snug fit and fully airtight seal between the expander and the laser, and between the expander and any other optical components mounted to the threaded 8-32 UNC holes on the output face of the expander.
Specifications
| Model | BE-300 | BE-400 | BE-500 |
|---|---|---|---|
| Expansion Ratio | 3x | 4x | 5x |
| Clear Aperture | 14 mm (0.551″) | 14 mm (0.551″) | 14 mm (0.551″) |
| Cooling | Air | Air | Air |
| Optical Transmission | > 99% | > 99% | > 99% |
| Optical Attenuation | < 1% | < 1% | < 1% |
| Available Wavelengths | 9.3 µm, 10.6 µm | 9.3 µm, 10.6 µm | 9.3 µm, 10.6 µm |
| Dimensions mm (in.) | 54.0 x 44.5 x 55.0 (2.126 x 1.750 x 2.165) | 54.0 x 44.5 x 60.3 (2.126 x 1.750 x 2.375) | 54.0 x 44.5 x 62.5 (2.126 x 1.750 x 2.460) |
| Weight | 213 g | tbd | 238 g |
| Mounting | 8-32 cap screw | 8-32 cap screw | 8-32 cap screw |