Laser Beam Steering

Resonant Scanners

CRS, Resonant Scanners

Ultra-fast resonant scanners enable high-frequency beam motion for extreme throughput applications. Designed for repeatable oscillation, they deliver consistent scanning at very high speeds. Ideal for applications requiring rapid line scanning. Reduce cycle times while maintaining beam stability.

Best for: High-speed imaging, line scanning, inspection
Key advantage: Speed
Compatibility: Laser systems, imaging platforms, optical assemblies

View all features
Overview & Features Specifications Documents & Downloads

Overview

Engineered by our Cambridge Technology brand, our resonant scanners are ideal for high-speed imaging in real time. Designed with ultra-lightweight material, offering dynamic performance, and equipped with a variety of wavelength options, our CRS series enables high-speed raster scanning over a two-dimensional field.

Ideal for high-speed imaging applications

  • Resonant scanners deliver fast scanning over large scan angles
  • Reliable technology with extremely long lifetimes in a variety of environments
  • Straight-forward integration: stator-based design for simple mounting
  • Driver board electronics included

Specifications

Model CRS 4 KHz CRS 8 KHz CRS 12 KHz
Mirror Size Ø 12.7 mm 7.8 x 5.5 mm ellipse 7.8 x 5.5 mm ellipse
Resonant Frequency1 3,938 Hz 7,910 Hz 12,000 Hz
Maximum Scan Angle2 24° 26° 10°
Driver Board included included included
1. At 25°C
2. All angles are in optical degrees, unless otherwise noted.
Download Download Type Language
CRS Datasheet Datasheet English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.