Laser Beam Steering
ELEPHANT
ELEPHANT 3-Axis Scan Head
The optical design of the ELEPHANT scan head offers a wide range of working field sizes and processing distances and makes it possible to customize the scan head precisely to meet the customer’s requirements without altering the overall size of the scan head. The fast Z-axis enables a high-dynamic focus shifting. This allows economical and precise processing of 3-dimensional parts, without changing the position of the part or the scan head. Our solution features an option with and without fiber coupling, the FIBER ELEPHANT, or the ELEPHANT scan head, respectively. Additionally, different wavelength and aperture selections are available to enable the perfect fit for your application. Efficient processes and high flexibility in terms of working volume sizes make the ELEPHANT a future-oriented and versatile solution for cutting, perforating, engraving, and welding applications.
Overview
The ELEPHANT high-performance scan heads are used for a broad range of laser processing applications, including cutting, perforating, engraving, and welding applications. These scan heads have been specially developed for large work areas and offer a very good spot performance over the entire scan range, even over large working distances. They are employed in automated applications and are available in various models with and without fiber coupling option.
Equipped with SafeScan
The FIBER ELEPHANT is equipped with our SafeScan safety concept such as continuous checking of the laser beam position and monitoring scanner-internal and external system parameters.
Crossjet design
- Our innovative Crossjet design ensures the long service life of the protective window and optics, even in harsh ambient conditions with intense sparking, while consuming only a very small quantity of compressed air.
- Our design combines a de Laval nozzle and the practical application of the “air amplifier” principle: The compressed air is first accelerated to a supersonic speed by the annular-shaped de Laval nozzle. The nozzle is arranged in such a way as to create a vacuum at the rear of the Crossjet that causes the ambient air to be drawn in and also accelerated.
- This produces an amplified air stream several times greater than the flow rate employed even with a lower consumption of compressed air.
3D shapes
A teach-in function is available for rapid and convenient positioning of the laser beam on 3D shapes.
Tailored engineering capabilities
Through our highly specialized expertise and resources we can provide tailored solutions for your application needs. With a large selection of different laser sources, scan heads and handling systems to choose from, we can develop laser processes that are perfectly tailored to a wide variety of customer-specific products, components and materials.

Specifications
| Aperture | 16 mm | 21 mm | 36 mm | 50 mm |
|---|---|---|---|---|
| Fiber Box Option | No | Yes | Yes | Yes |
| Wavelength | 1064 nm | 355, 532, 1064 nm |
1064 nm 9.3, 10.2, 10.6 µm |
1064 nm 9.3, 10.2, 10.6 µm |
| Step Response 1% | 0.42 ms | 0.65 ms | 1.2 ms | 2.5 ms |
| Step Response 10% | 0.8 ms | 1.05 ms | 2.5 ms | 4.0 ms |
| Step Response 100% | 9 ms | 12 ms | 18 ms | 30 ms |
| Long Term Offset Drift1 | < 300 mrad | < 300 mrad | < 300 mrad | < 300 mrad |
| Maz. Scan Angle per Axis | 0.78 mrad | 0.78 mrad | 0.78 mrad | 0.78 mrad |
| Repeatability | 1.5 mrad | 1.5 mrad | 1.5 mrad | 1.5 mrad |