Laser Beam Steering

FIBER RHINO

FIBER RHINO

Rugged, high-power fiber scanning built for harsh conditions. Maintains stability and consistent output where precision-only systems struggle under demanding workloads. Designed for high-duty cycles, it sustains performance in continuous production environments. Robust construction reduces downtime and ensures long-term reliability.

Best for: High-power cutting, welding, heavy-duty processing
Key advantage: Stability
Compatibility: High-power fiber lasers, industrial automation systems

View all features
Overview & Features Specifications Documents & Downloads

Overview

Engineered by our ARGES brand, the FIBER RHINO 2-axis scan head is a compact solution designed for a variety of applications, specifically for large-field processing. Built in a compact housing design, our 2-axis scan head provides the largest aperture sizes within its portfolio of 2-axis scan heads with 16 to 31 mm, which are essential for vision and measurement systems, multi-kilowatt applications. Our solution also features an option without fiber coupling, RHINO scan head. The FIBER RHINO can be purchased with various interfaces: standard analog inputs, standard XY2-100 protocol our proprietary interface implementing new features and Plug & Play operation. All ARGES scan heads are compatible with ARGES ASC controllers and InScript® software.

Multi-use
Versatile scanner with flexible features and integration options for applications demanding fast performance

Compact-size
Ultra-compact housing delivering mechanical stability and reliability. Manufacturers can easily integrate scan head into their system thanks to its small footprint.

Large aperture sizes
Compact-size

Tailored engineering capabilities
Through our highly specialized expertise and resources we can provide tailored solutions for your application needs.  With a large selection of different laser sources, scan heads and handling systems to choose from, we can develop laser processes that are perfectly tailored to a wide variety of customer-specific products, components and materials.

Specifications

Aperture 16 mm 21 mm 31 mm
Step Response 100% 8.40 ms 12 ms 18 ms
Scan Angle ±25° ±25° ±25°
Long term Offset Drift1 < 0.3 mrad < 0.3 mrad < 0.3 mrad
Repeatability < 20 µrad < 20 µrad < 20 µrad
1. Under constant load and environment over 8 hours.
Download Download Type Language
ARGES Scan Heads for InScript 3 Manual Product Manual English
Fiber Rhino Datasheet Datasheet English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.