Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Laser Beam Steering

FIBER TIGER

FIBER TIGER

Dynamic focus and high-speed beam control for complex geometries. Maintains accuracy across varying surfaces where precision-only systems fall short. Supports highly dynamic applications with consistent beam placement. Reduces process variation in multi-surface manufacturing.

Best for: Battery manufacturing, precision 3D micromachining
Key advantage: Speed
Compatibility: Fiber lasers, ultrafast lasers, advanced scanning platforms

View all features
Overview & Features Specifications Documents & Downloads

Overview

Engineered by our ARGES brand, the FIBER TIGER is an extremely compact and robust scan head for robot‑assisted laser processing and other ‘on‑the‑fly’ type applications in the mid to high kW range. This scan head features a highly dynamic Z‑axis for ultrafast and precise 3-axis laser material processing. It has been designed especially for welding and cutting applications and can be employed in a wide variety of industrial sectors, like automotive, aerospace and machine construction. The FIBER TIGER is a 36 mm aperture size scan head suitable for industrial-scale processing of all commonly used materials, such as metals, plastics and ceramics and can be operated with all commercially available single mode or multi-mode fiber lasers. All ARGES scan heads are compatible with ARGES ASC controllers and InScript® software.

Crossjet design
Innovative Crossjet design offers protection against harsh environments.

High-resolution options
Options for high resolution vision systems and sensor port for pyrometry, plasma detection or OCT.

High-precision applications
Ideal for high-precision welding and cutting applications up to 8 kW

Tailored engineering capabilities
Through our highly specialized expertise and resources we can provide tailored solutions for your application needs.  With a large selection of different laser sources, scan heads and handling systems to choose from, we can develop laser processes that are perfectly tailored to a wide variety of customer-specific products, components and materials.

Specifications

Working Distance 275 mm 400 mm 600 mm
Max Scan Speed 12,400 mm/s 16,000 mm/s 22,300 mm/s
Aperture 36 mm 36 mm 36 mm
Step Response 100% 14.52 ms 14.52 ms 14.52 ms
Scan Angle 0.79 rad 0.79 rad 0.79 rad
Repeatability <0.5 µrad <0.5 µrad <0.5 µrad
Download Download Type Language
Fiber Tiger Datasheet Datasheet English
Fiber Tiger Manual Product Manual English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.