Laser Sources

finesse

finesse- Solid State Continuous Wave Lasers

Premium CW laser delivering ultra-stable output and superior beam quality. Designed for high-end applications requiring minimal noise. Ensures consistent performance over time. Ideal for demanding environments where precision is critical. 

Best for: High-precision metrology, spectroscopy
Key advantage: Stability
Compatibility: Scientific instruments, lab systems

View all features
Overview & Features Specifications Documents & Downloads

Overview

532 nm laser used worldwide as the ideal Ti:Sapphire pump lasers with high power to size ratio, rugged design, excellent beam quality, and low noise finesse 532 High power with leading stability to ensure uniform light on samples, delivering high throughput and fewer false-positives finesse 532 pure Ultralow noise for applications were precision and accuracy are required, without compromising high power. finesse 532 pure CEP Exceptional low noise and stability without integration complexities

Cost Efficient Cooling

  • Unique power levels with cost efficient cooling solutions​
  • Efficient thermal management with air cooling solutions for easy integration with power up to 16 W​

Active Noise Cancellation & Stable Power

  • Exceptional power stability and ultralow noise delivering accurate results​
  • Active noise cancellation designed to ensure consistent, accurate results, laser to laser​

CEP Stabilization & Long Lifetime

  • Reduce integration complexities and minimal downtime
  • ​CEP stabilization for a faster and deeper modulation; removing cost and complexities​
  • Long operational lifetimes and remote accessibility for reduced downtime and planned servicing

Specifications

Model finesse 532 finesse 532 pure finesse 532 pure CEP
Wavelength 532 nm 532 nm 532 nm
Power 14-16 Watts 14-16 Watts 14-16 Watts
Bandwidth 50 GHz 50 GHz 50 GHz
Power Stability (RMS)2 < 0.10% <0.100 % (<10 Watts) <0.050 % (10 Watts+) <0.100 % (<10 Watts) <0.050 % (10 Watts+)
Noise (RMS)3 <0.1% <0.030 % (<10 Watts) <0.020 % (10 Watts+) <0.030 % (<10 Watts) <0.020 % (10 Watts+)
Noise Bandwidth 10 Hz – 100 MHz 10 Hz – 100 MHz 10 Hz – 100 MHz
Beam Pointing Stability <2 μrad/°C <2 μrad/°C <2 μrad/°C
Operating Temperature 20 – 40 °C 20 – 40 °C 20 – 40 °C
Download Download Type Language
finesse Pure with fpu60 Product Manual Product Manual English
Noise Measurement Whitepaper Flyer English
finesse Datasheet Datasheet English

Precession Elephant 2

Laser Beam Steering

Precession Elephant II scan head on a white background

Precession Elephant III

Laser Beam Steering

Precession Elephant III scan head on a white background

Vectria

Laser Beam Steering

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.