Laser scan heads

FIREFLY 3D

FIREFLY3D

Compact 3D scanning with fast focus control. Easier to deploy than complex integrated systems while delivering high-quality, accurate results. Designed for flexibility, it integrates quickly into existing systems. Balances performance and simplicity for rapid adoption.

Best for: Additive manufacturing, compact 3D systems
Key advantage: Integration
Compatibility: Fiber lasers, ultrafast lasers, modular platforms

View all features
Overview & Features Specifications Documents & Downloads

Overview

Engineered by our Cambridge Technology and ARGES brand, FIREFLY3D is Novanta’s next generation 3-axis scan head designed for Laser Powder Based Fusion (LPBF) machines in additive manufacturing applications. The FIREFLY3D is an enclosed, compact solution designed to boost performance in the product line thanks to multiheaded machine capability that can achieve up to 100% overlap. Incorporated within the design are features to simplify installation and operation including automated scan field calibration and advanced features such as precise monitoring of the additive manufacturing process.

Increase productivity
Easily add additional scan heads to your machine design to attain the benefits of multi-scanner architectures up to 100% field overlap. This enables various scan head configurations, like single, dual, quad and multi-row, boosting your machines’ productivity to mass produce high fidelity parts

Real time data synchronization
Specifically designed with monitoring and control in mind, the FIREFLY3D can monitor the process out of the box. Users can achieve more control thanks to our advanced processing tools, enabling real time changes to scanning operations.

More power and speed
FIREFLY3D works seamlessly with our laser controller solution, ScanMaster Controller and Software to deliver unparalleled control over the process thanks to our proprietary, ScanPack and other powerful AM focused trajectory control algorithms.

High quality parts
FIREFLY3D is built to deliver high fidelity quality parts thanks to our dedicated high fidelity optical process monitoring ports and high performance digital scanning architecture based on our Lightning™ II technology featuring 24-bit resolution.

Simplified integration
Thanks to our enclosed solution, users can achieve faster installation with pre-programed configurations designed for your specific system.

Specifications

Model FIREFLY3D
Wavelength 1050 nm – 1090 nm
Laser Power 1100 W
Input Clear Aperture 20 mm
Laser Power / Process Monitoring Laser Power Monitoring Port | Optional Power Sensor
Process Monitoring: 450 nm – 950 nm | 1200 nm – 2000 nm
Dimensions (L x W x H) 255 mm x 140mm x 290mm
Download Download Type Language
Firefly3D Manual Product Manual English
Firefly3D Datasheet Datasheet English

Precession Elephant 2

Laser Beam Steering

Precession Elephant II scan head on a white background

Precession Elephant III

Laser Beam Steering

Precession Elephant III scan head on a white background

Vectria

Laser Beam Steering

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.