Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Laser Sources

gecco

gecco – Ultrafast Femtosecond Laser

The gecco femtosecond oscillator is based on an exceptionally robust mechanical design in a sealed housing comprising proprietary mechanisms to self-start, monitor and maintain its mode-lock. The repetition rate can be chosen between 70 and 110 MHz to suit many different applications such as amplifier seeding.

Best for: amplifier seeding, time-domain spectroscopy, THz spectroscopy
Key advantage: robustness
Compatibility: Venteon optics, TL-1000, TL-1000-ASOPS, AXIOM, and repetition-rate stabilization electronics

View all features
Overview & Features Specifications Documents & Downloads

Overview

Set-and-forget femtosecond laser delivers reliable and reproduceable results.

gecco One: Easy integration of this set-and-forget femtosecond laser delivering reliable and reproducible performance every day

Reliable Operation

  • Remote connection capability – Internet connectivity for control, diagnosis, and optimization
  • 2 years/5000 hours warranty – Full specification, industry -leading warranty

Self-Monitored Locking Profile

  • Self-starting and maintaining – The laser starts electronically and constantly monitors its locking profile to ensure continued mode-locked performance

Specifications

Model gecco One
Average Output Power >600 mW
Center Wavelength 800 nm ± 20 nm
Pulse Duration1 <20 fs
Spectral FWHM >40 nm
Repetition Rate2 80 MHz (70-110 MHz Options)
Pulse Energy5 >7.5 nJ
Power Stability (RMS Within 24 Hours) <1%
RMS Noise4 <0.1% <0.05% (With ‘Pure’ Option)
* Laser Quantum operates a continuous improvement programme which can result in specifications being improved without notice.
1 – After appropriate extracavity dispersion compensation (not included).
2 – Choose repetition rate upon order. Repetition rate accuracy ± 100 kHz.
3 – FWHM beam diameter at laser exit.
4 – Noise bandwidth 1 Hz to 1 MHz.
5 – At 80 MHz repetition rate, different at other repetition rates.
Download Download Type Language
gecco Datasheet Datasheet English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.