Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Laser Beam Scanning

MOVIA

MOVIA

Compact, integration-ready scanning for space-constrained systems. Delivers precision and speed without design tradeoffs or complexity. Ideal for modular systems, it simplifies machine architecture. Enables high performance in compact, space-limited designs.

Best for: Compact OEM systems, embedded laser solutions
Key advantage: Integration
Compatibility: Fiber lasers, compact machine platforms

View all features
Overview & Features Specifications Documents & Downloads

Overview

Designed for marking and coding applications, MOVIA is engineered by Cambridge Technology. This next generation of 2-axis scan heads features a compact, industrial design with improved equipment efficiency and system uptime. Customers looking for a high-quality laser marking scan head, small system design, and a solution that processes jobs faster can turn to MOVIA. Complete Your Laser Marking System with CO2 Lasers from our Synrad brand. We offer high performance, precision tuned components and sub-systems, tested to meet your specific needs. MOVIA is compatible with Synrad’s CO2 lasers offering a wide selection of lasers with multiple configuration options to ensure maximum marking and coding flexibility.

Tailored engineering capabilities
Through our highly specialized expertise and resources we can provide tailored solutions for your application needs. With a large selection of different laser sources, scan heads and handling systems to choose from, we can develop laser processes that are perfectly tailored to a wide variety of customer-specific products, components and materials.

Improved throughput and uptime
Users can achieve improved marking throughput with variable poly delay enabled through our ScanMaster Controller, resulting in significant impact in jobs which have corners, arcs and circles. The typical CPS performance is about 50% higher

Compact size for easy integration
MOVIA’s small system design enables a reduced system footprint for easy integration. Its industry standard interface and input options enable easy replacement option as well as a flexible system integration.

Specifications

Aperture 10 mm
Wavelength Options1 CO2: 9.2 – 10.6 µm
Fiber: 1040 – 1090 nm
Green: 513 nm – 534 nm Check with factory
UV: 341 nm – 357 nm Check with factory
Scan Angle ± 20°
Step Response2 <210 µsec
Typical Marking Speed3 3 m/s
Repeatability <3.5 µrad
Long Term Drift4 Offset: <100 µrad
Scale: <150 ppm
Thermal Drift Offset: <20 µrad/°C
Scale: <20 ppm/°C
All angles are in optical degrees, unless otherwise noted.
1. Supports HeNe laser band.
2. Settling to within 1% of position.
3. With 160mm F-Theta lens.
4. During 24 hours of operation after 30 minutes of warm up, per axis.
Download Download Type Language
MOVIA Quick Start Guide Quick Start Guide English
MOVIA Manual Product Manual English
MOVIA Datasheet Datasheet English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.