Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Laser Sources

opus

opus – Solid State Continuous Wave Lasers

Compact CW laser providing reliable performance for OEM integration. Delivers stable output in a space-efficient design. Simplifies system architecture without sacrificing performance. Ideal for embedded applications requiring precision and consistency. 

Best for: OEM integration, compact instrumentation
Key advantage: Integration
Compatibility: Embedded systems, optical assemblies

View all features
Overview & Features Specifications Documents & Downloads

Overview

Up to 10 Watts of highly stable infra-red light with a TEM00 beam for multi-channel optical trapping. opus 532 Delivers highest accuracy and reliability for precision applications. opus 660 Leading power levels at the 660 nm wavelength in a compact platform opus 1064 Efficient thermal management reducing the need for cooling requirements at power levels up to 10 W

Ultralow Noise & Tight Beam Focus

  • Exceptional power with ultralow noise to prevent false positive
  • Superior beam qualities allowing for tight focus, efficient fiber coupling and uniformed power across the sample

Active Noise Cancellation

  • High resolution with repeatable accuracy
  • Active noise cancellation delivering reliable measurements

Long Operational Lifetime

  • Customizable features to deliver long operational lifetime
  • Remote service features minimize downtimes by enabling planned service

Flexible, Cost Efficient Operation

  • Flexible compact platform
  • Optimum thermal management to reduce costly cooling requirements
  • Designed in a compact shape; ensuring high power at sample

Specifications

Model opus 532 opus 660 opus 1064
Wavelength 532 nm 660 nm 1064 nm
Power up to 6000 mW up to 1500 mW 2 – 10 Watts
Beam Diameter1 1.85 ± 0.2 mm 0.85 ± 0.1 mm 1.85 ± 0.2 mm
Spatial Mode TEM00 TEM00 TEM00
Ellipticity <1:1.15 <1:1.15 <1:1.15
Bandwidth 45 ± 10 GHz 30 GHz 80 GHz
Divergence <0.5 mrad <1.5 mrad <1.0 mrad
M-Squared <1.1 <1.2 <1.15
Power Stability (RMS)2 ≤0.2% <1% <0.1%
Noise (RMS) ≤0.08% <0.6% <0.15%
Noise Bandwidth 10 Hz – 100 MHz 10 Hz – 50 kHz 10 Hz – 100 MHz
Beam Pointing Stability <2 μrad/°C <10 μrad/°C <10 μrad/°C
Polarization Ratio >100:1 >100:1 >100:1
Polarization Direction3 Horizontal Horizontal Horizontal
Coherence Length 0.7 cm ~1 cm ~4 mm
Beam Angle4 <1 mrad <1 mrad <1 mrad
Operating Temperature 15 – 40 °C 10 – 40 °C 15 – 40 °C
*Novanta operates a continuous improvement program which can result in specifications being improved without notice.

1. Beam diameter defined as the average of major and minor 1/e² beam size measured at 25 cm from exit port, at specified power.
2. Test duration >100 hrs. at constant temperature.
3. Vertical polarization is available upon request.
4. Tolerance relative to head orientation.
Download Download Type Language
opus 532 with mpc 6000 Product Manual Product Manual English
opus with mpc 6000 Product Manual Product Manual English
High-Power Single Mode Fiber Coupling Whitepaper Flyer English
opus Datasheet Datasheet English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.