Laser Sources
p Series
p-Series, 100-400 Watt Pulsed CO2 Lasers
High-peak-power pulsed CO₂ lasers optimized for precision material processing and fast cycle times. Deliver strong pulse energy for cutting, drilling, and marking applications. Designed for demanding production environments requiring repeatable results. Balance power and control for high-throughput industrial performance. [novantaphotonics.com]
Best for: Drilling, cutting, high-speed marking
Key advantage: Speed
Compatibility: Scan heads, beam delivery optics, industry 4.0
Overview
p100 – 100 Watts Average Power The Synrad p100 delivers up to 400 Watts peak pulse power and fast pulse rise/fall times that limit the heat affected zone (HAZ), delivering cuts and perforations with minimal melt lips and discoloration. With zero contact to the target material, the p100 is the ideal solution for precise cutting and processing of sensitive materials. p150 – 150 Watts Average Power The Synrad p150 was designed in response to industry needs for improved processing speeds very high quality results on difficult to process materials. The combination of fast pulse rise time, best-in-class 600 watts peak power, and excellent beam quality opens up new capabilities to process sensitive materials such as thin films, where melt lips can be greatly reduced and even eliminated. p250 – 250 Watts Average Power The Synrad p250 has excellent stability and up to 800 Watts peak pulse power, combined they limit the heat affected zone (HAZ), delivering cuts and perforations with minimal discoloration and melt. With zero contact to the target material, the Synrad p250 is the perfect solution for sensitive high-speed cutting applications. Surface deformation commonly associated with mechanical cutting systems is eliminated. p400 – 400 Watts Average Power With 400 Watts of average power, and 1 kW of peak pulse power the p400 delivers high cut quality with very fast processing speeds. The unique user switchable pulse/continuous wave modes make the Synrad p400 the most versatile laser source available. Easier field serviceability with a modular electronics package makes the Synrad p400 the first choice for high speed industrial processing systems.
Perfect For Heat Sensitive Materials: User controlled pulse/continuous wave operation modes enable application flexibility. Peak pulse power delivers energy more efficiently and minimizes heat affected zone (HAZ) to better process heat sensitive materials such as thin films, glass, and ceramics.
Create Intricate Features: Integrated beam conditioning guarantees a high quality, circular output beam for precise cutting, drilling and intricate feature details. Excellent power and divergence stability delivers consistent, high quality processing results
Real-Time Monitoring: Real-time performance monitoring (p250 & p400) reduces unplanned downtime with onboard advanced diagnostics that are Industry 4.0 ready

Specifications
| Model | p100 – 100 Watts | p150 – 150 Watts | p250 – 250 Watts | p400 – 400 Watts |
|---|---|---|---|---|
| Average Output Power1 |
> 90 Watts (10.2 μm) > 100 Watts (10.6 μm) |
> 150 Watts | > 250 Watts | > 400 Watts |
| Peak Pulse Power2 |
375 Watts (10.2 μm) 400 Watts (10.6 μm) |
600 Watts (9.3, 10.6 μm) 550 Watts (10.2 μm) |
750 Watts (10.2 μm) 800 Watts (10.6 μm) |
1 kW |
| Wavelength | 10.2 μm, 10.6 μm | 9.3 μm, 10.2 μm, 10.6 μm | 10.2 μm, 10.6 μm | 10.6 μm |
| Beam Quality (M2) | < 1.2 | < 1.2 | < 1.2 | < 1.2 |
| Power Stability4 (cold start) | ± 7% |
± 5% (9.3 μm) ± 6% (10.6, 10.2 μm) |
± 5% | ± 7% |
| Beam Diameter5 |
7.5 mm ± 1.1 mm (10.2 μm) 8.0 mm ± 1.0 mm (10.6 μm) |
8.5 mm ± 1.0 mm |
8.0 mm ± 1.0 mm (10.2 μm) 9.0 mm ± 1.0 mm (10.6 μm) |
6.5 mm ± 1.0 mm (option 1) 9 mm ± 1.0 mm (option 2) |
| Operating Frequency | 0 – 100 kHz | 0 – 130 kHz | 0 – 100 kHz | 0 – 100 kHz |
| Duty Cycle Range | < 37.5% | < 37.5% | < 45% | ≤ 50% |
| Cooling | Water | Water | Water | Water |
| Dimensions (LxWxH) mm (in.) | 590 x 132 x 155 (23.2 x 5.2 x 6.1) | 798 x 132 x 155 (31.4 x 5.2 x 6.1) | 1252 x 315 x 198 (49.3 x 12.4 x 7.8) | 1262 x 208 x 300 (49.7 x 8.2 x 11.8) |
| Weight kg (lbs.) | 13.6 kg (30 lbs.) | 18.1 kg (40 lbs.) | 48.5 kg (107 lbs.) | 59 kg (130 lbs.) |
2 – Peak pulse power measured at 1 kHz, 10% duty cycle
3 – With 3X beam expander
4 – Measured from cold start as ±(Pmax-Pmin)/(Pmax+Pmin)
5 – Measured 1/e2 diameter at laser output
Note – See Operator’s Manual for full specifications and associated operating conditions.
- Filter by Type
- User Manual
- Datasheet
- Technical Note
- Product Manual
- Drawing
- Flyer
| Download | Download Type | Language |
|---|---|---|
| Power Wiring for CO2 Lasers | User Manual | English |
| p Series Datasheet | Datasheet | English |
| Preventing Condensation When Operating a SYNRAD Water-Cooled Laser | Technical Note | English |
| p400 Manual | Product Manual | English |
| p250 Manual | Product Manual | English |
| p100 & p150 Manual | Product Manual | English |
| Technical Drawing p100 | Drawing | English |
| Technical Drawing p400 | Drawing | English |
| Technical Drawing p150 | Drawing | English |
| Technical Drawing p250 | Drawing | English |
| Large Format CO2 laser Cutting | Flyer | English |
| Dual Wavelength Ablation Automates Hairpin Stripping | Flyer | English |
| CO2 Laser Temperature Monitoring | Flyer | English |
| CO2 Laser Texturing & Polishing Plastic For A High Quality Metal-Like Finish | Flyer | English |
| Why Use Lasers For Manufacturing | Flyer | English |
| CO2 Lasers For Packaging: What & Why | Flyer | English |
| Alternative CO2 Laser Wavelengths | Flyer | English |
| Polycarbonate Processing With A CO2 Laser | Flyer | English |
| How To Read A CO2 Laser Data Sheet | Flyer | English |
| Processing Polypropylene With A CO2 Laser | Flyer | English |