Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Laser Beam Steering

Precision Mirrors

Precision Mirrors

High-precision mirrors deliver exceptional reflectivity and thermal stability for reliable beam delivery. Engineered coatings ensure minimal loss and consistent performance at high power. Maintain beam quality under demanding optical conditions. Critical for achieving accuracy in high-performance laser systems.

Best for: Beam delivery, high-power laser systems, optical assemblies
Key advantage: Stability
Compatibility: Galvanometers, scan heads, fiber and ultrafast lasers

View all features
Overview & Features Documents & Downloads

Overview

Through our Cambridge Technology product brand, we offer a variety of high precision optical mirrors with unique performance advantages for many applications. We have experience working with OEM customers to design, manufacture, and deliver mirrors solutions for unique application challenges. Offering a one-stop-shop for all processes, Novanta’s in house manufacturing capabilities allow flexible mirrors to be produced from raw material through precision, polished, optically coated products ready for integration into OEM equipment.

High precision lightweight mirrors
Low mass, low inertia, high stiffness, excellent thermal conductivity, and exceptional dimensional stability make ultra-lightweight mirrors the perfect solution when the highest dynamic performance is required.

High precision silicon mirrors
Silicon offers a lower-cost alternative to beryllium and depending on the coating and application needs, silicon designs can approach the dynamic performance of beryllium mirrors and exceed the optical performance.

Fused silica
We offer a variety of precision reflective coatings using advanced optical coating chambers.

Download Download Type Language
Precision Mirrors Datasheet Datasheet English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.