Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Laser Beam Steering

Servo Drivers

Servo Drivers

High-performance servo drivers deliver precise control of galvanometer motion and beam positioning. Optimized for responsiveness and stability, they enable accurate, high-speed scanning. Ensure reliable operation across dynamic conditions. Critical for maximizing system performance and repeatability.

Best for: Motion control, beam steering systems, high-speed scanning
Key advantage: Stability
Compatibility: Galvanometers, XY sets, control systems

Overview & Features Specifications Documents & Downloads

Overview

Engineered by our Cambridge Technology brand, our servo drivers include offerings in digital and analog technology to allow flexible system integration and performance depending on the application needs. Our digital servo board, DC Series feature self-calibration, state-space control and command input optimizations for applications demanding the highest speeds. Our CRS Driver Board works seamlessly with our resonant scanners to complete your optical scanning needs in high-frequency applications. For maximum performance, our CRS (resonant scanners) work seamlessly with the CRS driver board featuring smooth and accurate control. Ideal for high-frequency applications such as: Fluorescent Microscopy, Semiconductor Imaging, Confocal Microscopy, Process Verification, Ophthalmic Imaging, Mask inspection, Machine vision, Web inspection

Digital technology

  • Digital models offer self-tuning and start-up calibration to provide reduced system manufacturing costs
  • Digital models provide Simplified field service increases savings and system up-time
  • Fully-optimized performance with Cambridge Technology scanning products

Specifications

Model DC3000 Plus
Number of Axes Dual
Command Input XY2-100
High Speed Serial Digital
Maximum Drive Current Limit1 20 amps peak, 5 amps rms
1. Power supply and load dependent
Download Download Type Language
CRS Servo Drive Datasheet Datasheet English
DC Series, Digital Servo Drivers Datasheet Datasheet English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.