Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Laser Sources

taccor

taccor – Ultrafast Femtosecond Lasers

The taccor family offers a range of femtosecond lasers with a repetition rate of 1 GHz or 10 GHz. They are all turnkey products that combine the pump laser and oscillator in a compact mono-block design that greatly reduces the maintenance needs.

Best for: frequency combs, dual-comb spectroscopy, ASOPS, quantum light generation, nonlinear microscopy
Key advantage: GHz repetition rate
Compatibility: Repetition rate stabilization electronics

View all features
Overview & Features Specifications Documents & Downloads

Overview

1 and 10 GHz femtosecond lasers with a compact mono-block design that greatly reduces maintenance needs.

taccor Power: Designed and tuned to offer the highest power for the configuration, up to 1.8 W.

taccor Tune: A tuneable wavelength for applications where different wavelengths is required. Controlled via a simple touch-screen control (or software) to alter the output wavelength.

taccor X10: A turn-key femtosecond laser with a 10 GHz repetition rate, delivering more than 1 W of average power in pulses as short as 50 fs.

Designed for Robust, Long-Term Performance

  • Remote connection capability – Internet connectivity for control, diagnosis and optimization.
  • Hermetically sealed – Fully sealed cavity ensures long, contamination-free lifetimes.
  • 2 years/5000 hour warranty – Full specification, industry-leading warranty.

Self-Starting & Maintaining

  • Self-starting and maintaining – The laser starts electronically and constantly monitors its locking profile to ensure continued mode-locking performance.
  • Repetition rate locking – Optional upgrade to allow repetition rate locking to external electronics.
  • Highest power – The laser is optimized during its build to ensure the highest power is delivered.
  • CEP upgrade – The taccor can be prepared for CEP locking.

Minimal User Interaction

  • Fit and forget user experience, minimal of user interaction is required.
  • No installation required, only needs to be plugged not an electrical power supply.

Specifications

Model taccor Power taccor Tune taccor X10
Average Power Output power 6 >1000 mW
power 10 >1800 mW
tune 10 > 1800 mW1 >1000 mW
Centre Wavelength2 nominal 800 nm (+/-20 nm) 740 nm to 910 nm (tuneable)3 nominal 830 nm (+/-30 nm)
Pulse Duration4 <30 fs <80 fs <50 fs
Spectral FWHM > 23 nm ~15 nm > 15 nm
Repetition Rate7 1 GHz 1 GHz 10 GHz
Pulse Energy 0.8 nJ to 1.8 nJ 1.3 nJ – 1.8 nJ
taccor tune 10
>100 pJ
Beam Size6 0.8 mm +/-0.3 mm 0.8 mm +/-0.3 mm 0.7mm +/-0.3 mm
Power Stability8 <1% <1% <1%
Noise (RMS)5 <0.05% <0.05% <0.05%
Polarization Ratio > 100:1 > 100:1 > 100:1
Polarization Direction Horizontal Horizontal Horizontal
Operating Temperature 21° C ± 5° C 21° C ± 5° C 21° C ± 5° C
*Novanta operates a continuous improvement program which can result in specifications being improved without notice.

1.The value stated is for ~800nm and will vary across the tuning range.
2. Measured as the spectral centroid.
3. Choose between blue (740-880nm) and red (780-910nm) tuning range upon order.
4. Achieved using optional extra cavity dispersion compensation.
5. Noise bandwidth 1 Hz to 1MHz.
6. FWHM beam diameter at laser exit.
7. Repetition rate accuracy +/-100kHz (+/-25MHz for taccor x10). Other repetition rates available upon request.
8. Measured over 8 hours after cold start within operating temperature range.
Download Download Type Language
taccor Datasheet Datasheet English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.