Laser Sources

ti Series

ti Series – 60-100 Watt CO2 Lasers

Versatile CO₂ lasers offering a balance of power and precision for diverse applications. Deliver consistent results across marking, cutting, and engraving tasks. Designed for flexibility in OEM systems. Enable efficient processing across mixed-use production environments. 

Best for: Mixed-use processing, OEM systems
Key advantage: Integration
Compatibility: Scan heads, beam delivery optics

View all features
Overview & Features Specifications Documents & Downloads

Overview

Wide range of average power and wavelength options: ti60/ti80/ti100 Compact CO2 lasers with more than 60/80/or 100 Watts of average power for high-speed marking, cutting, and 3D printing applications are available with multiple wavelength options to process a broad range of materials. A unique 100 Watt fan-cooled model is available for OEMs and system integrators seeking an economical and efficient 100 Watt CO2 laser source. High Stability ti Series CO2 Lasers Compact CO2 lasers with over 60, 80, and 100 Watts of average power and ±2% power stability (after 3 minute warm-up) for high precision cutting, marking, and 3D printing applications ti100 Pulsed CO2 Laser Compact, pulsed CO2 laser with more than 300 Watts of peak power for precise cutting, drilling, perforating, and marking applications on heat-sensitive materials.

Patented Taper Technology: Zero power loss across 9.3 μm, 10.2 μm, and 10.6 μm wavelength models. Patented taper technology enables a hybrid unstable and waveguide resonator to maximize optical efficiency and power output at all CO2 wavelengths.

Easy Processing Upgrade Path: Maximum machine and system design flexibility with consistent beam exit height across all lasers in the Synrad ti and vi Series. Same size compact footprint across all ti Series models with multiple cooling options enable effective and economical choices when designing new machines or integrating into in-line systems.

Broad Selection For Demanding Applications: High stability 60, 80, and 100 Watt models available for applications that demand both precision and higher throughput speeds

Specifications

Model ti60 ti80 ti100 ti High Stability ti100P
Output Power1 > 60 Watts > 80 Watts > 100 Watts > 60 Watts
> 80 Watts
> 100 Watts
> 100 Watts (avg.)
> 300 Watts (pulse)2
Wavelength 9.3 μm
10.2 μm
10.6 μm
9.3 μm
10.2 μm
10.6 μm
9.3 μm
10.2 μm
10.6 μm
10.6 µm 9.3 μm
10.2 μm
10.6 μm
Beam Quality (M2) < 1.2 < 1.2 < 1.2 < 1.2 < 1.2
Power Stability4 (cold start) ± 7% ± 7% ± 7% ± 4%
(± 2% guaranteed after 3 mins)
± 7%
Beam Diameter5 2.0 mm ± 0.3 mm 2.0 mm ± 0.3 mm 2.0 mm ± 0.3 mm 2.0 mm ± 0.3 mm 6.5 mm ± 2.0 mm3
Operating Frequency 0 – 160 kHz 0 – 160 kHz 0 – 160 kHz 0 – 160 kHz 0 – 100 kHz
Duty Cycle Range 0 – 100% 0 – 100% 0 – 100% 0 – 100% < 50%
Cooling Air, Fan, Water Air, Fan, Water Fan, Water Water Water
Dimensions (air model) (LxWxH) mm (in.) 571 x 158 x 148 (22.5 x 6.2 x 5.8) 571 x 158 x 148 (22.5 x 6.2 x 5.8) n/a n/a n/a
Dimensions (fan model) (LxWxH) mm (in.) 571 x 196 x 150 (22.5 x 7.7 x 5.9) 571 x 196 x 150 (22.5 x 7.7 x 5.9) 571 x 196 x 150 (22.5 x 7.7 x 5.9) n/a n/a
Dimensions (water model) (LxWxH) mm (in.) 584 x 143 x 150 (23 x 5.6 x 5.9) 584 x 143 x 150 (23 x 5.6 x 5.9) 584 x 143 x 150 (23 x 5.6 x 5.9) 544 x 104 x 150 (21.4 x 4.1 x 5.9) 633 x 142 x 150 (24.9 x 5.6 x 5.9)
Weight (air model) kg (lbs.) 11.6 kg (25.5 lbs.) 11.6 kg (25.5 lbs.) n/a n/a n/a
Weight (fan model) kg (lbs.) 13.1 kg (28.9 lbs.) 13.1 kg (28.9 lbs.) 14.6 kg (32.1 lbs.) n/a n/a
Weight (water model) kg (lbs.) 11.9 kg (26.2 lbs.) 11.9 kg (26.2 lbs.) 11.9 kg (26.2 lbs.) 19 kg (42 lbs.) 12.1 kg (26.7 lbs.)
1 – Power level guaranteed for 2 years from date of shipment, regardless of operating hours, within recommended coolant flow rate and temperature range.
2 – Peak pulse power measured at 1 kHz, 10% duty cycle
3 – With 3X beam expander
4 – Measured from cold start as ±(Pmax-Pmaxmin)/(Pmaxmax+Pmaxmin)
5 – Measured after 3 minutes
Download Download Type Language
Power Wiring for CO2 Lasers User Manual English
Preventing Condensation When Operating a SYNRAD Water-Cooled Laser Technical Note English
ti Series Manual Product Manual English
Technical Drawing ti60 ti80 Fan Drawing English
Technical Drawing ti Series Water High Stability Drawing English
Technical Drawing ti Series Water Drawing English
Technical Drawing ti60 ti80 Air Drawing English
Technical Drawing ti100 Fan Drawing English
Technical Drawing ti100P Drawing English
CO2 Laser Temperature Monitoring Flyer English
CO2 Lasers For Marking & Coding Flyer English
Why Use Lasers For Manufacturing Flyer English
Laser Marking & Coding Solutions Guide User Manual English
Monitoring CO2 Laser Tube Temperature Flyer English
Alternative CO2 Laser Wavelengths Flyer English
Polycarbonate Processing With A CO2 Laser Flyer English
Processing Polypropylene With A CO2 Laser Flyer English
ti Series Datasheet Datasheet English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.