Laser Sources

UC-2000 CO2 Laser Controller

UC-2000 CO2 Laser Controller

Easy user interface for total control of laser power, duty cycle, and modulation frequency.

View all features
Overview & Features Documents & Downloads

Overview

The UC-2000 Universal Laser Controller enables users to control laser power, duty cycle, and modulation frequency by pulse width modulation (PWM) at selectable clock frequencies of 5, 10, and 20 kHz. Compatible with 32, 48, v, vi, ti, f, and i Series CO2 lasers, the all-digital UC-2000 features an easy-to-read LCD screen and easy set-up. Available in standard or rack-mountable packages.

Automatically Saves Current Mode Settings
Six seconds after the last pushbutton or PWM Adj Knob operation (in local UC-2000 control), the Controller automatically saves the current mode settings and PWM power percent-age into non-volatile memory. After saving operational settings, the Controller beeps twice to indicate success. If power is removed and later reapplied, the UC-2000 Controller will power-up with the last saved operating mode and power settings.

Choose 1 Of 5 Operating Modes
CO2 laser output power is controlled by choosing one of five UC-2000 operating modes: MANUAL, ANC (analog current), ANV (analog voltage), MAN. (manual) CLOSED, and ANV (analog voltage) CLOSED. When none of these modes is active, the Controller operates in Standby mode.

Download Download Type Language
Datasheet UC-2000 Laser Controller Datasheet English
Manual UC-2000 Laser Controller User Manual English
Technical Drawing UC-2000 Standard Laser Controller Drawing English
Technical Drawing UC-2000 Rack Mount Laser Controller Drawing English

Precession Elephant 2

Laser Beam Steering

Precession Elephant II scan head on a white background

Precession Elephant III

Laser Beam Steering

Precession Elephant III scan head on a white background

Vectria

Laser Beam Steering

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.