Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

Laser Sources

venteon

venteon – Ultrafast Femtosecond Lasers

The venteon line of ultrafast lasers delivers the shortest commercially available pulses (<5 fs) and is designed for robust turnkey operation. Few-cycle pulses with direct CEP stabilization capability and optional synchronous output at 1030 or 1064nm for OPCPA applications.

Best for: Few-cycle pulse applications, OPCPA front-end, amplifier seeding
Key advantage: Shortest pulses, greatest bandwidth
Compatibility: Venteon optics, TL-1000, TL-1000-ASOPS, AXIOM, and repetition-rate stabilization electronics

View all features
Overview & Features Specifications Documents & Downloads

Overview

Shortest pulses and widest spectral bandwidth for physical, biological, and chemical research applications.

venteon Power: Optimized for the highest power

venteon CEP: Supplied with CEP locking f-to-2f interferometer

venteon Ultra: The ultrabroadband laser

venteon Dual: Ideal front end for a few-cycle OPCPA laser

venteon Optics: Specialized mirror and optics mounts designed for ultra-short pulses

Internet Connectivity, CEP Stabilized

  • Remote connection capability – Internet connectivity for control, diagnosis and optimization.
  • 2 years/unlimited hours warranty – Full specification, industry-leading warranty.
  • Self-starting and maintaining – The laser starts electronically and constantly monitors its locking profile to ensure continued mode-locked performance
  • CEP upgrade – This laser can be built as either CEP stabilized or in preparation for future upgrades.

Short Pulses, Wide Bandwidth

  • Low actual and FTL pulse duration.
  • Shortest pulses – This laser is optimized during its build to ensure the shortest pulses and widest spectral bandwidth.

Specifications

Model venteon Power venteon Ultra venteon CEP5 venteon Dual
Average Power Output >560 mW >240 mW >220 mW >200 mW
Center Wavelength1 780 nm ± 30 nm 830 nm ± 30 nm 830 nm ± 30 nm 830 nm ± 30 nm
Pulse Energy (@80 MHz) >7 nJ >3 nJ >2.75 nJ >2.75 nJ
Pulse Duration (Measured)2 <8 fs <5.5 fs <6 fs <6 fs
Pulse Duration (FTL) <7.5 fs <5 fs <5.5 fs <5.5 fs
RMS Noise3 <0.05% <0.05% <0.05% <0.05%
Repetition Rate 80 MHz 80 MHz 80 MHz 80 MHz
SNR For fceo-Beat (@100 kHz RBW) n/a n/a >30 dB (>27 dB With CEP Zero Option) n/a
CEP Phase Noise6 n/a n/a <100 mrad (<150 mrad With CEP Zero Option) n/a
1030 nm Output Average Power7 n/a n/a n/a >0.5 mW
1030 nm Output Pulse Energy7 n/a n/a n/a >6.25 pJ
1030 nm Output Pulse Duration (FTL) n/a n/a n/a <250 fs
1030 nm Output RMS Noise8 n/a n/a n/a <0.5%
*Novanta operates a continuous improvement program which can result in specifications being improved without notice.

1. Measured as the spectral centroid.
2. Achieved using optional extra cavity dispersion compensation.
3. Noise bandwidth 1 Hz to 1 MHz.
6. Noise bandwidth 3 Hz to 1 MHz derived from RF side-band analysis.
7. Measured after single mode fiber coupling.
8. Noise bandwidth 1 Hz to 1 MHz
Download Download Type Language
venteon Optics Data Sheet Datasheet English
venteon Datasheet Datasheet English

Precession Elephant 2

Laser Beam Steering

Novanta Precession Elephant 2 galvanometer laser scanner

Precession Elephant III

Laser Beam Steering

Novanta Precession Elephant III laser galvanometer

Vectria

Laser Beam Steering

Novanta Vectria beam steering system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.