Laser Sources
ventus
ventus – Solid State Continuous Wave Lasers
High-stability CW laser delivering exceptional beam quality for precision applications. Designed for demanding environments requiring consistent output. Ensures low noise and reliable long-term performance. Ideal for advanced instrumentation and research systems.
Best for: Microscopy, metrology, precision instrumentation
Key advantage: Stability
Compatibility: Optical systems, scientific platforms
Overview
Single longitudinal mode lasers for high resolution imaging applications. ventus 532 High stability ensures nonstop, consistent performance 24/7 in a range of applications ventus solo Designed specifically for Raman spectroscopy with narrow bandwidth and high stability for precise results ventus 561 Offering exceptional beam quality and ultralow noise, the 561 offers high power in a compact design ventus 660 Stability, beam quality and long lifetimes with ultralow noise ventus 671 High power in a compact platform at 671 nm wavelength, delivering exceptional beam characteristics
Stable Power & Efficient Fiber Coupling
- Repeatable, high-power performance
- Exceptional power stability as power remains stable throughout gem’s lifetime
- Tight focus and efficient fiber coupling for repeatable, consistent results
- High power on sample to optimize use in a diverse array of applications
Customizable Features & Reduced Cooling Requirements
- Cost effective, customizable platform
- Efficient thermal management reducing cooling requirements and costs
- Available fiber coupling solutions at 70% efficiency above 500 mW, offering uniformed power at sample and increased productivity
- Customizable features delivering solution flexibility to OEM integrator
High Power & Compact Size
- Compact size with high power; easy to retrofit into OEM platforms
- Simple plug and play solution increasing productivity and reducing downtime
Specifications
| Model | ventus 532 | ventus solo | ventus 561 | ventus 660 | ventus 671 |
|---|---|---|---|---|---|
| Wavelength | 532 nm | 532 nm | 561 nm | 660 nm | 671 nm |
| Power | 100 – 1500 mW | 250 – 750 mW | 100 – 750 mW | 100 – 750 mW | 100 – 500 mW |
| Bandwidth | 30 GHz | 10 GHZ | 40 GHz | 30 GHz | 30 GHz |
| Divergence | <0.6 mrad | <0.6 mrad | <1 mrad | <0.8 mrad | <0.8 mrad |
| Power Stability (RMS)2 | <0.4% | <0.4% | <1.0% | <0.5% | <1.0% |
| Noise (RMS)3 | <0.15% | <1% | <1.5% | <0.5% | <0.6% |
| Noise Bandwidth | 10 Hz – 100 MHz | 10 Hz – 100 MHz | 10 Hz – 100 MHz | 10 Hz – 100 MHz | 10 Hz – 100 MHz |
| Beam Pointing Stability | <10 μrad/°C | <10 μrad/°C | <10 μrad/°C | <10 μrad/°C | <10 μrad/°C |