Laser SCAN Heads
VERSIA
VERSIA 2-Axis Scan Head
Production-ready beam scanning designed for fast integration and repeatable performance. Balances precision and stability to outperform software-heavy alternatives in real manufacturing environments. Built for OEM scalability, it reduces tuning effort while maintaining consistent output across systems. Reliable performance minimizes variability, improving yield and process confidence.
Best for: Laser marking, coding, precision 2D processing
Key advantage: Stability
Compatibility: Ultrafast lasers, CO₂ lasers, Novanta control systems
Overview
Designed with performance and easier system integration in mind. Low drift ensures high repeatability for consistent processing results. Compact, lightweight form factor with intuitive, industry standard inputs and outputs makes machine and system integration easier. Reliable 24/7 operation. Robust mechanical design with fully tested digital and analog electronics plus the IP54 rated enclosure maximizes uptime in demanding conditions. Faster marking and coding scan head. High-speed tune with optimized mirror design reduces lag time and increases character capacity (CPS) for higher throughput speeds for marking and coding applications.
Easily supports multiple applications
A versatile 2-axis scan head features a new digital servo design that carries multiple scanning application parameters (tunes) individually optimized for a specific application.
User monitoring tracks performance
Engineered with bi-directional communication protocols enables monitoring of position feedback and other performance parameters.
Ideal analog system upgrade
VERSIA delivers higher precision and increased reliability with consistent processing results while avoiding the higher cost of a full digital system.

Specifications
| Aperture | 10 mm | 14 mm |
|---|---|---|
| Wavelength Options1/Power Levels |
Fiber: 1020 – 1090 nm / 200 W Green: : 513 – 534 nm / check with factory Blue: 425 – 465 / check with factory UV: 355 nm / check with factory |
CO2: 9.2 – 10.6 µm / 400 W Fiber: 1020 – 1090 nm / 500 W Green: 513 – 534 nm / check with factory UV: 341 – 357 nm / check with factory |
| Scan Angle | ± 21° | ± 21° |
| Repeatability | < 2 µrad | < 2 µrad |
| Long Term Offset Drift2 | < 100 µrad | < 25 µrad |
| Long Term Scale Drift2 | < 140 ppm | < 40 ppm |
| Temperature Offset Drift | < 20 µrad/°C | < 10 µrad/°C |
| Temperature Scale Drift | < 25 ppm/°C | < 10 ppm/°C |
| Command Resolution |
16-bit for XY2-100 20-bit for NVL-100 |
16-bit for XY2-100 20-bit for NVL-100 |
| Communication Interface |
XY2-100 NVL-100 |
XY2-100 NVL-100 |
| Dimensions (L x W x H) mm (inches) | 114 x 97 x 86 (4.5 x 3.8 x 3.4) | 132.20 x 99 x 99 (5.2 x 3.9 x 3.9) |
| Weight kg (lbs.) | 1.26 (2.8) | 2.12 (4.67) |
2 – During 8 hours of operation after 30 minutes of warm up, per axis
- Filter by Type
- Datasheet
- Manual
- Product Manual
- Quick Start Guide
- Flyer
| Download | Download Type | Language |
|---|---|---|
| Versia 10mm Datasheet | Datasheet | English |
| Versia 14mm Datasheet | Datasheet | English |
| Versia 10mm Manual | Manual | English |
| Versia 14mm Manual | Product Manual | English |
| Versia 10mm Quick Start Guide | Quick Start Guide | English |
| Versia 14mm Quick Start Guide | Quick Start Guide | English |
| Analog vs. Digital Galvanometer Technology | Flyer | English |