Sept 14, 2026
Novanta Unveils New 3-Axis Integrator Package at IMTS 2026 – Read the Press Release

SUCCESS STORIES

Large Format CO2 Laser Cutting

The Challenge Deliver a flexible, large format laser cutting system The Application Laser Cutting The Solution Working side-by-side with an OEM, a Synrad CO2 laser sub-system proves to be a time-saving solution that opens new business opportunities    A unique company located in Redmond, WA, Ennco Display Group specializes in all forms of displays for…

The Challenge

Deliver a flexible, large format laser cutting system

The Application

Laser Cutting

The Solution

Working side-by-side with an OEM, a Synrad CO2 laser sub-system proves to be a time-saving solution that opens new business opportunities

  

A unique company located in Redmond, WA, Ennco Display Group specializes in all forms of displays for eye-wear and sunglasses. Their products range from individual retail counter top and wall displays to full-service architectural designs for optical stores. They focus not only on office efficiency and user experience, but also the unique appearance and branding of the space.

“We’re very careful not to put ourselves or our customers in a box,” says Bryce Sills, Director of Operations at Ennco, “Even standard offerings get customized regularly.”   

Ennco provides a large amount of flexibility in their offerings, including choice of material, color options, and custom shapes—all designed and built at their facility in Redmond, WA. This tailormade approach can present manufacturing challenges, including processing an assortment of materials, ensuring part-to-part accuracy, and overall process efficiency. Plastics like acrylic (frequently appearing as shelving, display walls, and signage) are especially cumbersome to mechanically process because sheets must first be cut with a router, then edges are flamepolished.

Founder and CEO Jan Ennis delivered the solution: “The way we do it is with cutting edge tech.” In this case, a cutting machine powered by an i401 CO2 laser. Jan continues: “No one else competes in our arena with a 400 Watt, large format laser.”

This system adroitly resolved three major manufacturing concerns:  

  • Versatility: It operates over a variety of materials
  • Accuracy: The fully-automated, digital process ensures precision
  • Speed: High laser power increases production speeds while creating perfect edge quality in a single step

The system truly is something special: a gantry mounted Synrad i401 400 Watt CO2 laser operating over an 80”x 120” bed (2 m x 3 m), including fume extraction and four optional focusing lenses. The system was custom designed to provide the work area Ennco needed and currently processes acrylic, wood laminates, MDF, plywood, and on occasion woven fabric.

The most popular application is cutting acrylic (including frosted, clear, and UV printed versions) due to the increased efficiency versus mechanical processes. Ennco also found themselves limited in the amount of detail achievable with a traditional router, seldom creating parts less than six inches in size. The laser system has no such limitation, and because of their proficiency with nesting, setting up drawings to laser process was easy.

“If there was one line in the company, it would be before laser and after laser,” Bryce says.  

Jan predicts that we’ll see a few trends: further growth in online retail, a continuation of brick and mortar optical stores, and a more segmented market. “As the population ages, [you] can’t prescribe and dispense progressive lenses over the internet. Someone is needed to help prescribe lenses,” explains Jan.

He points to Warby Parker and Amazon as examples of online retailers who have seen the value in opening brick and mortar stores for their customers. Jan also expects the market to more sharply divide into high end stores providing service-rich options versus more economical optical retailers.

Either way, he says retailers want items accessible for the impulse buy, and in the optical field especially, you “can’t be a no-touch retailer.” This is where Ennco will continue to flourish: leveraging industry expertise, technical aptitude and equipment, and providing the personal touch.

Newsletter Sign-up

This field is for validation purposes and should be left unchanged.