CABled optical encoders

MII6000 Mercury™ II Series Cabled Encoders

Superior resolution, seamless integration.

Overview & Features Specifications Documents & Downloads Related Articles & FAQs 3D CAD Models

Overview

  • Mercury II’s encoder technology achieves the highest resolution and accuracy in its class, with low cyclical error, low jitter, smaller sensors, and lower power consumption.
  • Mercury II’s low cyclical error surpasses every other 20μm encoder. The benefits are smoother velocity control for linear motors, stages and wire bonders; More precise, and faster linear positioning.
  • Smallest tape scale system available: only 6mm wide, including index and limits – less than 1/2 the width of other encoder systems.
  • Broadest Alignment Tolerances: With the broadest alignment tolerances in the industry, a full +/-2 degrees, Mercury II is the easiest and the fastest sensor to align and setup. You can align the Mercury II sensor in under 30 seconds.
  • Built-in or Stick-on Optical Index and Limits: Order tape or linear glass scales with built-in markers for fastest installation, or install stick-on index and limit markers anywhere on cut-to-length tape scales.

Specifications

LinearRotary
Dimensions22.6 x 12.7 x 8.1 mm22.6 x 12.7 x 8.1 mm
Interface, DigitalA quad B with index and limitsA quad B with index and limits
Interface, Analog––
Interpolationup to ×16,384 in the connectorup to ×16,384 in the connector
Resolutions5 µm – 1.2 nm20k to 268M CPR
Accuracy Class, Glassup to +/- 1 µmup to +/- 2 arc-seconds
Grating Pitch20 µm20 µm
Max Speed5 m/s6,000 rpm
Operating EnvironmentAtmosphericAtmospheric
Accuracy values vary depending on the axis of measurement. For detailed specifications and axis-specific accuracy data, please contact our sales team.
Download Download Type Language
Mercury II Series MII6000 – Datasheet Datasheet English
Mercury II Series MII6000 – Installation Manual Product Manual English
Mercury II Series MII6000 – Interface Drawing Drawing English
Mercury II Series MII6000 – CE Certificate Compliance Document English

MII6000 Mercury™ II Series Cabled Encoders

A picture of MII6000 Mercury II Series Cabled Encoder on a white background