Optical Encoders

M1500H Mercury™ Series Cabled Encoders

Superior resolution, seamless integration.

Overview & Features Specifications Documents & Downloads 3D CAD Models

Overview

  • Miniature sensor fits into tight spaces
  • Wide alignment tolerance make for easy installation and setup
  • Analog outputs can be interpolated by the customer’s electronics for resolution up to 0.5µm/count
  • Low power consumption aids in thermal stability of the system

Specifications

Linear Rotary
Dimensions 20.6 x 12.7 x 8.4 mm 20.6 x 12.7 x 8.4 mm
Interface, Digital A quad B with index A-quad-B with index
Interface, Analog
Interpolation up to 40x in sensor up to 40x in sensor
Resolutions 5 µm to 0.5 µm 6.6K to 655K CPR
Accuracy Class to +/-1 µm up to +/- 2 arc-seconds
Grating Pitch
Max Speed 7,200 mm/s 13,000 rpm
Operating Environment Atmospheric Atmospheric
Download Download Type Language
Mercury Series M1500 – Datasheet Datasheet English
Mercury Series M1500H – Installation Manual Product Manual English
Mercury Series M1500 – Interface Drawing Drawing English

M1500H Mercury™ Series Cabled Encoders

A picture of M1500H Mercury Series Cabled Encoder on a white background