Superior resolution, seamless integration.

Seamless All-in-One Connectivity
The Mercury series revolutionizes system design by embedding all interpolation and signal processing directly into the sensor head or a shielded D-sub connector. This configuration eliminates the need for bulky external electronics modules, significantly reducing the space required in tight control cabinets and complex mechanical assemblies. It is the premier choice for high-volume OEM applications where minimizing component count and simplifying the bill of materials are essential.

Rapid and Reliable Setup
Designed for speed, the Mercury IC features patented PurePrecision™ optics that provide the broadest alignment tolerances in the industry. Technicians can achieve precise sensor alignment in seconds without specialized tools, dramatically lowering manufacturing costs and assembly time. Despite its small size, it delivers high-performance digital output, ensuring stable and accurate motion across both linear and rotary glass scales.
Overview
- Miniature sensor fits into tight spaces
- Wide alignment tolerance make for easy installation and setup
- Analog outputs can be interpolated by the customer’s electronics for resolution up to 0.5µm/count
- Low power consumption aids in thermal stability of the system
Specifications
| Linear | Rotary | |
|---|---|---|
| Dimensions | 20.6 x 12.7 x 8.4 mm | 20.6 x 12.7 x 8.4 mm |
| Interface, Digital | A quad B with index | A-quad-B with index |
| Interface, Analog | – | – |
| Interpolation | up to 40x in sensor | up to 40x in sensor |
| Resolutions | 5 µm to 0.5 µm | 6.6K to 655K CPR |
| Accuracy Class, Glass | to +/-1 µm | up to +/- 2 arc-seconds |
| Grating Pitch | – | – |
| Max Speed | 7,200 mm/s | 13,000 rpm |
| Operating Environment | Atmospheric | Atmospheric |
- Filter by Type
- Datasheet
- Product Manual
- Drawing
| Download | Download Type | Language |
|---|---|---|
| Comprehensive technical specifications for the M1500 encoder platform: resolution, accuracy, electrical limits, environmental specs, and options. | Datasheet | English |
| Installation and alignment procedures specific to the M1500S variant, including cable management and acceptance checks. | Product Manual | English |
| Mechanical blueprint and connector/pinout reference for the M1500. | Drawing | English |
M1500S Mercury™ Series Cabled Encoders
Sample Price (1-9 units)