Optical Encoders

M1500V Mercury™ Series Cabled Encoders

Superior resolution, seamless integration.

Overview & Features Specifications Documents & Downloads 3D CAD Models Downloads

Overview

  • The M1500V sensor is vented and constructed with vacuum compatible materials and designed for a 48 hour bake out at 150°C.
  • Miniature sensor fits into tight spaces
  • Wide alignment tolerance make for easy installation and setup
  • Built-in interpolation produces digital outputs with up to 0.5μm resolution
  • Low power consumption aids in thermal stability of the system

Specifications

Linear Rotary
Dimensions 20.6 x 12.7 x 8.4 mm 20.6 x 12.7 x 8.4 mm
Interface, Digital A quad B with index A quad B with index
Interface, Analog 1 Vpp sin/cos with index 1 Vpp sin/cos with index
Interpolation up to 40x in sensor up to ×256 in customer electronics
Resolutions 5 µm – 0.5 µm 6.6K to 4.2M CPR
Accuracy Class, Glass up to +/- 1 µm up to +/- 2 arc-seconds
Grating Pitch 20 µm 20 µm
Max Speed 7.2 m/s 13,000 rpm
Operating Environment Vacuum up to 10^-8 Vacuum up to 10^-8
Download Download Type Language
Mercury Series M1500V – Datasheet Datasheet English
Mercury Series M1500V – Installation Manual Product Manual English
Mercury Series M1500V – Interface Drawing Drawing English

M1500V Mercury™ Series Cabled Encoders

A picture of M1500V Mercury Series Cabled Encoder on a white background