IC optical encoders

Aura®

Superior resolution, seamless integration.

Overview & Features Specifications Documentation & Manuals Related Articles & FAQs 3D CAD Models Downloads

Overview

  • Absolute position feedback
  • Small, low power SMT package
  • High resolution and accuracy
  • High run-speed
  • Wide alignment tolerances
  • Scale eccentricity compensation
  • Low communication latency
  • Comprehensive connectivity

Specifications

LinearRotary
Dimensions9.0 x 7.0 x 1.1 mm9.0 x 7.0 x 1.1 mm
InterfacesBiSS-C, SSI, SPI, ABZBiSS-C, SSI, SPI, ABZ
Resolution*± 12.5 to 200 nm18-22 bit*
Latency< 5 μsec (BiSS-C)
< 5 μsec (SPI)
< 30 μsec (SSI)
< 5 μsec (BiSS-C)
< 5 μsec (SPI)
< 30 μsec (SSI)
Accuracy**± 2 μm± 0.005°
Repeatability1 LSB1 LSB
Speed50 m/s83,721 rpm (with 18 mm scale)
Input Voltage5 VDC ± 0.55 VDC ± 0.5
Supply Current45 mA, unterminated outputs45 mA, unterminated outputs
Operating Temperature-40 to 85° C-40 to 85° C
Weight1.5 g1.5 g
Standard Scales***9 to 195 mm18 to 63.5 mm OD
*Higher resolution can be achieved by increasing averaging sample size.
** Accuracy is specified using a glass scale with OD 51.8 mm (Rotary) and 80 mm measurable length (Linear).
*** Custom rotary and linear glass scales available – contact your local representative for more information.

Aura Series