Optical Encoders

M1500P Mercury™ Series IC Encoders

Superior resolution, seamless integration.

Overview & Features Specifications Documents & Downloads 3D CAD Models

Overview

  • Miniature PCB mount sensor provides significant space and cost savings through design integration
  • Wide alignment tolerance make for easy installation and setup
  • Analog outputs can be interpolated by the customer’s electronics for resolution up to 78nm
  • Low power consumption aids in thermal stability of the system

Specifications

Linear Rotary
Dimensions 15.3 x 12.7 x 5.6 mm 15.3 x 12.7 x 5.6 mm
Interface, Digital A quad B with index A quad B with index
Interface, Analog
Interpolation up to 40x in sensor up to 40x in sensor
Resolutions 5 µm – 0.5 µm 6.6K to 655K CPR
Accuracy Class, Glass up to +/- 1 µm up to +/- 2 arc-seconds
Grating Pitch 20 µm 20 µm
Max Speed 7.2 m/s 13,000 rpm
Operating Environment Atmospheric Atmospheric
Download Download Type Language
Datasheet for the M1500P variant, detailing encoder performance, interfaces, operating limits, and ordering information. Datasheet English
Mechanical and electrical interface documentation for the M1500P model. Drawing English

M1500P Mercury™ Series IC Encoders

A picture of M1500P Mercury Series IC Encoder on a white background

Sample Price (1-9 units)

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.