optical encoders

Mercury™ II Series Glass Scale

Superior resolution, seamless integration.

Overview & Features Specifications Documentation & Manuals Related Articles & FAQs Downloads

Overview

Features & Benefits

  • Exceptional Thermal Stability: Manufactured from high-grade optical glass with a low coefficient of thermal expansion, ensuring sub-micron position stability even in fluctuating temperature environments.
  • High-Fidelity Optical Chrome: Features robust chrome-on-glass deposition that maximizes signal contrast for the sensor, ensuring reliable tracking and high signal quality over the lifetime of the machine.
  • Versatile Mounting Configurations: Designed for easy integration with options for adhesive backing or spar mounting, allowing for secure installation in diverse mechanical layouts.
  • Broad Accuracy Grades: Available in multiple accuracy classes and lengths, allowing designers to select the precise performance level required for their specific metrology or automation challenge.
  • Optimized for PurePrecision™: Engineered specifically to pair with Novanta encoders, maximizing the allowable alignment tolerances and ensuring immediate signal acquisition upon startup.

Product Includes

  • High-precision linear glass scale (specified length and accuracy grade)
  • Selected mounting hardware (adhesive backing or mounting clamps)
  • Protective film and handling aids
  • Factory calibration certificate and accuracy plot
  • Installation instructions and cleaning kit

Specifications

Mercury II Series Glass Scale

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.