inductive encoders

58mm Mini IncOder

Novanta’s inductive encoders are capable of operating under the harshest conditions without compromising any accuracy.

Overview & Features Specifications Documents & Downloads Accessories CAD Downloads

Overview

  • Non-contact technology for high reliability in extreme environments
  • Proven in medical, industrial, aerospace, & field robotics applications
  • Over 500 million product configuration options available

Mechanical Specifications

Specification Value
Stator OD 58 mm
Rotor ID 12.7 mm
Height 16.4 mm
Rotor Mass 32 g
Stator Mass 43 g
Nominal Axial Gap 1 mm
Axial Gap Tolerance ±0.2 mm
Radial Offset Tolerance 0.25 mm
Material PCB – FR4, Housings – SurTec650 Finish Aluminum Alloy

General Specifications

Specification Value
Measurement Absolute
Max Resolution 20 bits
Repeatability .±1
Accuracy ±150 arc-seconds
Internal Position Update Period <0.1 ms
Thermal Drift Coefficient <0.50 ppm/K Full-Scale
Max. Speed for Angle Measurement (0.1 millisecond update rate) 10,000 rpm
Max. Speed 10,000 rpm
Country of Manufacture UK

Electrical Specifications

Specification Value
Communications SSI, BiSS-C, Asynch serial, ABZ
Data Outputs RS422 (for absolute protocols)
Power Supply 4.5–32 VDC
Current Consumption <100 mA (typically <75 mA)
Interconnection Harwin Data Mate Vertical Plug 10 Way or Integral Cable

ABZ Interface Specifications

Specification Value
Measurement Incremental with Z-reference
Max Resolution 17 bits
Max. Speed for Angle Measurement 10 to 16bits = 7,200 rpm, 17 bits = 3,600rpm

Environmental Specifications

Specification Value
Shock 100g for 11ms (IEC 60068-2-27)
Extended Shock (Extended Option "G") 350g for 6ms (IEC 60068-2-27)
Vibration 20g for 10-2000Hz (IEC 60068-2-6 20g), DEF STAN 00-35 : Part 3 : Issue 4 Test M1 Vibration, A24 & A25 – Heavy Tracked Vehicles
Extended Vibration (Extended Option "G") 80g for 10-2000Hz (IEC 60068-2-6 20g)
EMC Radiation Susceptibility (Installed) Complies with IEC 61000-6-2 – suitable for fitment in harsh EMC environments
EMC Radiated Emissions (Installed) Complies with IEC 61000-6-4 – suitable for fitment adjacent to EMI sensitive devices
Operating Temp. –45°C to +85°C
Extended Temp -60 to +85 or -45 to +105
Storage Temp. –55°C to +105°C (–60°C to +105°C for 24CT option)
Temperature Shock: MIL-STD-810G, Method 503.5, Procedure I-B (T1=-40°C, T2=55°C)
IP Rating – Rotor & Stator IP67 (Installed with mechanically protected connector or A-FFL1, AFL4 or A-FFL5 Product Options)
IP Rating – Connector IP50 (AC1 or RFC1-4 & RFC7-14 Product Option)
Humidity RH 0-99% as standard
Additional Tests Salt Fog, Bio Hazards, Induced Dust & Sand, Mechanical Impact Resistance
Download Download Type Language
IncOder Product Guide – Mini Datasheet English
IncOder_Series_Encoders_Product_Brochure_English English
Compatibility Chart Communications Protocol – IncOder Series – Inductive Encoders English
IncOder-Range-ROHS-Certificate-Version-2.0 English
IncOder-REACH-statement-Revision-1.1 English
Part Number Description
INC-CAB3-2

8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C).

INC-CAB3-5

8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C).

INC-CAB3-10

8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C).

INC-CAB5-2

10-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for ABZ* interface options.

INC-CAB5-5

10-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for ABZ* interface options.

INC-CAB5-10

10-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for ABZ* interface options.

INC-CAB3-2-HT

8-way IncOder cable, for AC1/RFC/RC Connection options. For use with -5HT, 5V High-Temperature supply option. Please select this cable for Absolute Digital Encoder interface options (SSI, SPI, ASI, and BiSS-C).

INC-CAB3-5-HT

8-way IncOder cable, for AC1/RFC/RC Connection options. For use with -5HT, 5V High-Temperature supply option. Please select this cable for Absolute Digital Encoder interface options (SSI, SPI, ASI, and BiSS-C).

INC-CAB3-10-HT

8-way IncOder cable, for AC1/RFC/RC Connection options. For use with -5HT, 5V High-Temperature supply option. Please select this cable for Absolute Digital Encoder interface options (SSI, SPI, ASI, and BiSS-C).

INC-CLAMP1

Servo Clamp (Pack of 3), SKU: INC-CLAMP1, for use with INC-4, INC-4H, INC-6, INC-6H, INC-9, INC-9H, INC-11, INC-11H, INC-20 IncOder formats

CAD Downloads

Rotors
Mounting Format
58mm-Plain-Rotor-10.00mm-Rev-1-0.zip
58mm-Plain-Rotor-12.00mm-Rev-1-0.zip
58mm-Plain-Rotor-12.70mm-Rev-1-0.zip
58mm-Plain-Rotor-5.00mm-Rev-1-0.zip
58mm-Plain-Rotor-6.00mm-Rev-1-0.zip
58mm-Plain-Rotor-6.35mm-Rev-1-0.zip
58mm-Plain-Rotor-8.00mm-Rev-1-0.zip
58mm-Plain-Rotor-9.52mm-Rev-1-0.zip
58mm-Shaft-Clamp-Rotor-10.00mm-Rev-1-0.zip
58mm-Shaft-Clamp-Rotor-12.00mm-Rev-1-0.zip
58mm-Shaft-Clamp-Rotor-12.70mm-Rev-1-0.zip
58mm-Shaft-Clamp-Rotor-5.00mm-Rev-1-0.zip
Stators
Mounting Format
58mm-Servo-Clamp-Stator-AC1-Rev-1-0.zip
58mm-Servo-Clamp-Stator-AC2-Rev-1-0.zip
58mm-Servo-Clamp-Stator-AFL1-Rev-1-0.zip
Same model for AFL2, AFL5, AFL52
58mm-Servo-Clamp-Stator-RC1-Rev-1-0.zip
58mm-Servo-Clamp-Stator-RC2-Rev-1-0.zip
58mm-Servo-Clamp-Stator-VFL1-Rev-1-0.zip
Same model for VFL2, VFL5, VFL52

Mini IncOder – 58mm

Cables & Accessories

Novanta’s proven solutions have been purposely designed with specific applications in mind. Fins a selection of our recommended solutions below.

From $30.00

0.25m IncOder CORE Cable

From $30.00

0.5m IncOder CORE Cable

From $141.00

10m 10-way Cable

From $140.00

10m 8-way Cable