Novanta’s inductive encoders are capable of operating under the harshest conditions without compromising any accuracy.
Midi IncOder Inductive Angle Encoder
IncOder is a range of non-contact inductive angle encoders for precision angular sensing in harsh environments. IncOder is available in a variety of size, mechanical, electrical, resolution and connection options.
Learn more about IncOder inductive angle encoders, or use the configurator below to build a product suited to your requirements.
Overview
- Non-contact technology for high reliability in extreme environments
- Proven in medical, industrial, aerospace, & field robotics applications
- Over 500 million product configuration options available
Mechanical Specifications
| Specification | INC-x-75 | INC-x-90 | INC-x-100 | INC-x-125 | INC-x-150 | INC-x-175 | INC-x-200 | INC-x-225 | INC-x-250 | INC-x-300 |
|---|---|---|---|---|---|---|---|---|---|---|
| Stator OD | 75 mm | 90 mm | 100 mm | 125 mm | 150 mm | 175 mm | 200 mm | 225 mm | 250 mm | 300 mm |
| Rotor ID | 35 mm | 50 mm | 60 mm | 85 mm | 110 mm | 135 mm | 160 mm | 185 mm | 210 mm | 260 mm |
| Height | 16.5 mm | 16.5 mm | 16.5 mm | 16.5 mm | 16.5 mm | 16.5 mm | 16.5 mm | 16.5 mm | 16.5 mm | 16.5 mm |
| Rotor Mass | 50 g | 60 g | 70 g | 90 g | 110 g | 130 g | 150 g | 170 g | 192 g | 235 g |
| Stator Mass | 83 g | 108 g | 117 g | 150 g | 184 g | 217 g | 250 g | 284 g | 319 g | 390 g |
| Nominal Axial Gap | 1.1 mm | 1.1 mm | 1.1 mm | 1.1 mm | 1.1 mm | 1.1 mm | 1.1 mm | 1.1 mm | 1.1 mm | 1.1 mm |
| Axial Gap Tolerance | ±0.35 mm | ±0.35 mm | ±0.35 mm | ±0.35 mm | ±0.35 mm | ±0.35 mm | ±0.35 mm | ±0.35 mm | ±0.35 mm | ±0.35 mm |
| Radial Offset Tolerance | 0.25 mm | 0.25 mm | 0.25 mm | 0.25 mm | 0.25 mm | 0.25 mm | 0.25 mm | 0.25 mm | 0.25 mm | 0.25 mm |
| Material | PCB – FR4, Housings – SurTec650 Finish or Anodized Aluminum Alloy | PCB – FR4, Housings – SurTec650 Finish or Anodized Aluminum Alloy | PCB – FR4, Housings – SurTec650 Finish or Anodized Aluminum Alloy | PCB – FR4, Housings – SurTec650 Finish or Anodized Aluminum Alloy | PCB – FR4, Housings – SurTec650 Finish or Anodized Aluminum Alloy | PCB – FR4, Housings – SurTec650 Finish or Anodized Aluminum Alloy | PCB – FR4, Housings – SurTec650 Finish or Anodised Aluminium Alloy | PCB – FR4, Housings – SurTec650 Finish or Anodised Aluminium Alloy | PCB – FR4, Housings – SurTec650 Finish or Anodised Aluminium Alloy | PCB – FR4, Housings – SurTec650 Finish or Anodised Aluminium Alloy |
Electrical Specifications
| Specification | Value |
|---|---|
| Communications | SSI, BiSS-C, Asynch serial, DCV (0-10V), ABZ |
| Data Outputs | RS422 (for absolute outputs) |
| Power Supply | 4.5–32 VDC |
| Current Consumption | <100 mA (typically <75 mA) |
| Interconnection | Harwin Data Mate Vertical Plug 10 Way or Integral Cable |
ABZ Interface Specifications
| Specification | Value |
|---|---|
| Measurement | Incremental with Z-reference |
| Max Resolution | 19 bits |
| Max. Speed for Angle Measurement | 10–16 bits = 6000 rpm; 18 bits = 1800 rpm; 19 bits = 900 rpm |
DCV Specifications
| Specification | Value |
|---|---|
| Span (Product Option -0360) | 90 – 360° measured clockwise or counter-clockwise |
| Resolution (Product Option 141001) | <0.0061% of span (spans 45–360°); >16384 steps over span (spans 45–360°) |
| Repeatability | <0.0061% of span (spans 45–360°); +1 step over span (spans 45–360°) |
| Linearity over Full-Scale | ±0.05% of 10V |
| Position Update Period | <1.0 ms |
| Output Signal | 0.5 to 10.0VDC |
Environmental Specifications
| Specification | Value |
|---|---|
| Shock | 100g for 11ms (IEC 60068-2-27) |
| Extended Shock (Extended Option "G") | 350g for 6ms (IEC 60068-2-27) |
| Vibration | 20g for 10-2000Hz (IEC 60068-2-6 20g), DEF STAN 00-35 : Part 3 : Issue 4 Test M1 Vibration, A24 & A25 – Heavy Tracked Vehicles |
| Extended Vibration (Extended Option "G") | 80g for 10-2000Hz (IEC 60068-2-6 20g) |
| EMC Radiation Susceptibility | (Installed) Complies with IEC 61000-6-2 – suitable for fitment in harsh EMC environments |
| EMC Radiated Emissions | (Installed) Complies with IEC 61000-6-4 – suitable for fitment adjacent to EMI sensitive devices |
| Operating Temp. | –45°C to +85°C |
| Extended Temp | -60 to +85°C or -45 to +105°C |
| Storage Temp. | –55°C to +105°C (–60°C to +105°C for Cold Temp option) |
| Temperature Shock: | MIL-STD-810G, Method 503.5, Procedure I-B (T1=-40°C, T2=55°C) |
| IP Rating – Rotor & Stator | IP67 (Installed with mechanically protected connector or A-FFL1, AFL4 or A-FFL5 Product Options) |
| IP Rating – Connector | IP50 (AC1 or RFC1-4 & RFC7-14 Product Option) |
| Humidity | RH 0-99% as standard |
| Additional Tests | Salt Fog, Bio Hazards, Induced Dust & Sand, Mechanical Impact Resistance |
- Filter by Type
- Datasheet
| Download | Download Type | Language |
|---|---|---|
| IncOder Product Guide – Midi | Datasheet | English |
| IncOder_Series_Encoders_Product_Brochure_English | English | |
| Compatibility Chart Communications Protocol – IncOder Series – Inductive Encoders | English | |
| IncOder-Range-ROHS-Certificate-Version-2.0 | English | |
| IncOder-REACH-statement-Revision-1.1 | English |
- Filter by Part Number
- INC-CAB3-2
- INC-CAB3-5
- INC-CAB3-10
- INC-CAB5-2
- INC-CAB5-5
- INC-CAB5-10
- INC-CAB3-2-HT
- INC-CAB3-5-HT
- INC-CAB3-10-HT
- INC-SH-75
- INC-SH-100
- INC-SH-125
- INC-SH-150
- INC-SH-175
- INC-SH-200
- INC-SH-225
- INC-SH-250
- INC-CLAMP1
| Part Number | Description | ||
|---|---|---|---|
|
INC-CAB3-2 |
8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C). |
|
|
INC-CAB3-5 |
8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C). |
|
|
INC-CAB3-10 |
8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C). |
|
|
INC-CAB5-2 |
10-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for ABZ* interface options. |
|
|
INC-CAB5-5 |
10-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for ABZ* interface options. |
|
|
INC-CAB5-10 |
10-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for ABZ* interface options. |
|
|
INC-CAB3-2-HT |
8-way IncOder cable, for AC1/RFC/RC Connection options. For use with -5HT, 5V High-Temperature supply option. Please select this cable for Absolute Digital Encoder interface options (SSI, SPI, ASI, and BiSS-C). |
|
|
INC-CAB3-5-HT |
8-way IncOder cable, for AC1/RFC/RC Connection options. For use with -5HT, 5V High-Temperature supply option. Please select this cable for Absolute Digital Encoder interface options (SSI, SPI, ASI, and BiSS-C). |
|
|
INC-CAB3-10-HT |
8-way IncOder cable, for AC1/RFC/RC Connection options. For use with -5HT, 5V High-Temperature supply option. Please select this cable for Absolute Digital Encoder interface options (SSI, SPI, ASI, and BiSS-C). |
|
|
INC-SH-75 |
Plastic shim for IncOder position sensor. Pack of 5. |
|
|
INC-SH-100 |
Plastic shim for IncOder position sensor. Pack of 5. |
|
|
INC-SH-125 |
Plastic shim for IncOder position sensor. Pack of 5. |
|
|
INC-SH-150 |
Plastic shim for IncOder position sensor. Pack of 5. |
|
|
INC-SH-175 |
Plastic shim for IncOder position sensor. Pack of 5. |
|
|
INC-SH-200 |
Plastic shim for IncOder position sensor. Pack of 5. |
|
|
INC-SH-225 |
Plastic shim for IncOder position sensor. Pack of 5. |
|
|
INC-SH-250 |
Plastic shim for IncOder position sensor. Pack of 5. |
|
|
INC-CLAMP1 |
Servo Clamp (Pack of 3), SKU: INC-CLAMP1, for use with INC-4, INC-4H, INC-6, INC-6H, INC-9, INC-9H, INC-11, INC-11H, INC-20 IncOder formats |
|
CAD Downloads
- Filter By Diameter – mm
Midi IncOder
Cables & Accessories
Novanta’s proven solutions have been purposely designed with specific applications in mind. Fins a selection of our recommended solutions below.
0.25m IncOder CORE Cable
0.5m IncOder CORE Cable
10m 10-way Cable