inductive encoders

37mm Mini Ultra IncOder

Novanta’s inductive encoders are capable of operating under the harshest conditions without compromising any accuracy.

Overview & Features Specifications Documents & Downloads Accessories CAD Downloads

Overview

  • Non-contact technology for high reliability in tough environments
  • Pre-calibrated for high-accuracy angle measurement
  • Available in sizes 37-300mm
  • Simple installation – ‘Fit and Forget’ technology
  • Proven in Satcom, UAV and Industrial applications.

Mechanical Specifications

Specification Value
Stator OD 37 mm
Rotor ID 8 mm
Height 11.25 mm
Rotor Mass 7 g
Stator Mass 20 g
Nominal Axial Gap 0.5 mm
Axial Gap Tolerance ±0.1 mm
Radial Offset Tolerance 0.1 mm
Material PCB – FR4, Housings – SurTec650 Finish Aluminum Alloy

General Specifications

Specification Value
Communications SSI, BiSS-C, Asynch serial, SPI
Data Outputs RS422
Power Supply 4.5–32 VDC
Current Consumption <100 mA (typically <75 mA)
Interconnection Radial cable with remote E-board

Environmental Specifications

Specification Value
Shock 100g for 11ms (IEC 60068-2-27)
Vibration 20g for 10-2000Hz (IEC 60068-2-6 20g), DEF STAN 00-35 : Part 3 : Issue 4 Test M1 Vibration, A24 & A25 – Heavy Tracked Vehicles
EMC Radiation Susceptibility (Installed) Complies with IEC 61000-6-2 – suitable for fitment in harsh EMC environments
EMC Radiated Emissions (Installed) Complies with IEC 61000-6-4 – suitable for fitment adjacent to EMI sensitive devices
Operating Temp. –45°C to +85°C
Storage Temp. –55°C to +105°C
Temperature Shock: MIL-STD-810G, Method 503.5, Procedure I-B (T1=-40°C, T2=55°C)
IP Rating – Rotor & Stator IP67 (with mechanically protected connector)
Humidity RH 0-99% as standard
Additional Tests Salt Fog, Bio Hazards, Induced Dust & Sand, Mechanical Impact Resistance
Download Download Type Language
IncOder Product Guide – Mini Ultra Datasheet English
Ultra_IncOder_Encoders_English_Product_Brochure_English200206 English
Compatibility Chart Communications Protocol – IncOder Series – Inductive Encoders English
IncOder-Range-ROHS-Certificate-Version-2.0 English
IncOder-REACH-statement-Revision-1.1 English
Part Number Description
INC-CAB3-2

8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C).

INC-CAB3-5

8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C).

INC-CAB3-10

8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C).

INC-CLAMP1

Servo Clamp (Pack of 3), SKU: INC-CLAMP1, for use with INC-4, INC-4H, INC-6, INC-6H, INC-9, INC-9H, INC-11, INC-11H, INC-20 IncOder formats

CAD Downloads

Rotors
Mounting Format
37mm-Plain-Rotor-5.00mm-Shaft-Rev-1-2.zip
37mm-Plain-Rotor-6.00mm-Shaft-Rev-1-0.zip
37mm-Plain-Rotor-6.35mm-Shaft-Rev-1-0.zip
37mm-Plain-Rotor-8.00mm-Shaft-Rev-1-0.zip
37mm-Set-Screw-Rotor-5.00mm-Shaft-Rev-1-2.zip
37mm-Set-Screw-Rotor-6.00mm-Shaft-Rev-1-0.zip
37mm-Set-Screw-Rotor-6.35mm-Shaft-Rev-1-0.zip
37mm-Set-Screw-Rotor-8.00mm-Shaft-Rev-1-0.zip
Stators
Mounting Format
37mm-Electronics-Module-Rev-1-0.zip
RC371, RC372
37mm-Screw-Mount-Stator-Rev-1-0.zip
INC-7, INC-8, INC-7H, INC-8H
37mm-Servo-Clamp-Stator-Rev-1-0.zip
INC-4, INC-6, INC-4H, INC-6H
Aluminium-Housing-Rev-1-1.zip
RC373, RC374

Mini Ultra IncOder – 37mm

Cables & Accessories

Novanta’s proven solutions have been purposely designed with specific applications in mind. Fins a selection of our recommended solutions below.

From $30.00

0.25m IncOder CORE Cable

From $30.00

0.5m IncOder CORE Cable

From $141.00

10m 10-way Cable

From $140.00

10m 8-way Cable