Spindles

PCB Drilling and Routing

Spindles with Vast Speed Ranges for Increased Productivity

Overview & Features Specifications Documentation & Manuals Related Articles & FAQs

Overview

Features & Benefits

  • Low runout for increased accuracy
  • Perfectly balanced reducing vibration for improved small hole drilling
  • High torque versions for rugged applications
  • Non-contact bearing design delivers consistent accuracy and long product life
  • Wide range of spindles for multiple applications.

D1331-49

Specification Value
Speed range – shaft speed 20,000-125,000 rpm
Max. drill size – one shot/piloted 6.35 mm dia.
Bearing air supply pressure 5.6 kg/cm*2
Bearing air consumption – static 70 nl/min
Max. dynamic runout (DRO) 10 microns @ 125k rpm
Axial bearing position Rear
Axial failure load 25 Kg
Radial failure load at collet 11.8 Kg @ 125k rpm
Motoe output power – continuous 495 Watts (drive dependant)
Motor input voltage – max 220 Volts
Weight 3.9 Kg
Max. heat dissipation to coolant 480 Watts
Coolant flowrate – water 2.5 l/min
Collet type and diameter Removable, 1/8” or 3mm
Collet torque – max 2.8 Nm
Speed sensor (tacho) Magneto resistive
Application PCB drilling & light routing
Minimum hole size in PCB material 0.15

D1722

Specification Value
Speed range – shaft speed 20,000-160,000 rpm
Max. drill size – one shot/piloted 6.35 mm dia.
Bearing air supply pressure 5.6 kg/cm*2
Bearing air consumption – static 90 nl/min (74 nl/min dynamic)
Max. dynamic runout (DRO) 10 microns @ 125k rpm
Axial bearing position Front
Axial failure load 18.2 Kg
Radial failure load at collet 6.7 Kg @ 20k rpm
Motoe output power – continuous 400 Watts (drive dependant)
Motor input voltage – max 190 Volts
Weight 3.8 Kg
Max. heat dissipation to coolant 450 Watts
Coolant flowrate – water 1.5 l/min
Collet type and diameter Bonded, 1/8” or 3mm
Collet torque – max 2.3 Nm
Speed sensor (tacho) Magneto resistive/TTL
Application PCB drilling & micromachining
Minimum hole size in PCB material 0.1

D1790

Specification Value
Speed range – shaft speed 30,000-285,000 rpm
Max. drill size – one shot/piloted 3.2 mm
Bearing air supply pressure 7 kg/cm*2
Bearing air consumption – static 74 nl/min
Max. dynamic runout (DRO) 5 microns @ 285k rpm
Axial bearing position Rear
Axial failure load 7.7 Kg
Radial failure load at collet 4.5 Kg @ 285k rpm
Motoe output power – continuous 100 Watts (drive dependant)
Motor input voltage – max 160 Volts
Weight 3.3 Kg
Max. heat dissipation to coolant 287 Watts
Coolant flowrate – water 1 l/min
Collet type and diameter Bonded, 1/8” or 32mm
Collet torque – max 0.9 Nm
Speed sensor (tacho) Not fitted
Application PCB micro-hole drilling
Minimum hole size in PCB material 0.05

D1822X

Specification Value
Speed range – shaft speed 20,000-200,000 rpm
Max. drill size – one shot/piloted 6.35 mm dia.
Bearing air supply pressure 5.6 kg/cm*2
Bearing air consumption – static 75 nl/min (40 nl/min dynamic)
Max. dynamic runout (DRO) 7 microns @ 200k rpm
Axial bearing position Front
Axial failure load 20 Kg
Radial failure load at collet 6.8 Kg @ 200k rpm
Motoe output power – continuous 500-625 Watts (drive dependant)
Motor input voltage – max 208 Volts
Weight 3.6 Kg
Max. heat dissipation to coolant 660 Watts
Coolant flowrate – water 1.4 l/min
Collet type and diameter Bonded, 1/8” or 3mm
Collet torque – max 2.3 Nm
Speed sensor (tacho) Magneto resistive/TTL
Application PCB drilling & micromachining
Minimum hole size in PCB material 0.1

Choose your version

D1331-49 PCB Drilling & Routing Series Spindle

Image of d1331-49 pcb drilling and routing series spindle

Sample Price (1-9 units)

D1722 PCB Drilling & Routing Series Spindle

Image of d1722 pcb drilling and routing series spindle

Sample Price (1-9 units)

D1790 PCB Drilling & Routing Series Spindle

Image of d1790 pcb drilling and routing series spindle

Sample Price (1-9 units)

D1822X PCB Drilling & Routing Series Spindle

Image of d1822x pcb drilling and routing series spindle

Sample Price (1-9 units)

Talk to an Application Engineer

Work directly with our technical team to optimize sensor integration, calibration, and interface design for your OEM system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.